Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 2000 X-Series Oscilloscopes

Get more scope for the same budget with breakthrough technology
  • 70 MHz to 200 MHz
  • See more signal detail with 50,000 wfms/s update rate
  • View time-correlated digital content with 8 digital channels (MSO)
  • Modulate signals within the scope with WaveGen, built-in 20 MHz function generator (optional)
  • Quickly characterize signals with the built-in 3-digit voltmeter and 5-digit counter option
  • Decode serial busses faster with hardware-based serial analysis options for CAN, LIN, I2C, SPI and RS232/422/485/UART
  • Protect your investment with full upgradability

US$ 1,307 Starting Price*

See more, do more and get more from your oscilloscope

  • See your signal detail with the large, 8.5-inch display
  • Get up to 5 instruments in 1: oscilloscope, digital channels (MSO), WaveGen built-in 20 MHz function generator (optional), serial protocol triggering and decode (optional), and digital voltmeter (optional)
  • Add functionality as you need it with upgradable memory, bandwidth, MSO, measurement applications, DVM and WaveGen

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSOX2002A Oscilloscope: 70 MHz, 2 Analog Channels
70 MHz 2 1 Mpts 2 GSa/s 50,000 wfms/s US$ 1,307
MSOX2002A Mixed Signal Oscilloscope: 70 MHz, 2 Analog Plus 8 Digital Channels
70 MHz 2 + 8 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,053
DSOX2004A Oscilloscope: 70 MHz, 4 Analog Channels
70 MHz 4 1 Mpts 2 GSa/s 50,000 wfms/s US$ 1,991
MSOX2004A Mixed Signal Oscilloscope: 70 MHz, 4 Analog Plus 8 Digital Channels
70 MHz 4 + 8 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,735
DSOX2012A Oscilloscope: 100 MHz, 2 Analog Channels
100 MHz 2 1 Mpts 2 GSa/s 50,000 wfms/s US$ 1,635
MSOX2012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog Plus 8 Digital Channels
100 MHz 2 + 8 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,380
DSOX2014A Oscilloscope: 100 MHz, 4 Analog Channels
100 MHz 4 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,352
MSOX2014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog Plus 8 Digital Channels
100 MHz 4 + 8 1 Mpts 2 GSa/s 50,000 wfms/s US$ 3,098
DSOX2022A Oscilloscope: 200 MHz, 2 Analog Channels
200 MHz 2 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,302
MSOX2022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 8 Digital Channels
200 MHz 2 + 8 1 Mpts 2 GSa/s n/a US$ 3,048
DSOX2024A Oscilloscope: 200 MHz, 4 Analog Channels
200 MHz 4 1 Mpts 2 GSa/s 50,000 wfms/s US$ 2,834
MSOX2024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 8 Digital Channels
200 MHz 4 + 8 1 Mpts 2 GSa/s n/a US$ 3,581

Software for this Series

 2000 X-Series Oscilloscope Software
2000 X-Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Standard Educator's Training Kit
  • Trigger and decode serial buses like I²C, SPI, RS232, CAN, and LIN with hardware-based decoding
  • Hardware-based mask/limit testing
  • BenchVue software for simple connection and results recording

Accessories for this Series

 2000 X-Series Oscilloscope Probes
2000 X-Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 2000 X-Series Oscilloscope Accessories
2000 X-Series Oscilloscope Accessories
  • LAN and GPIB modules
  • Carrying case
  • Rackmount kit

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.