Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 7000B Series Oscilloscopes

Engineered for superior signal visibility

  • 100 MHz to 1 GHz, DSO and MSO models
  • View time-correlated digital content with 16 digital channels (MSO)
  • Isolate specific events with pinpoint accuracy with serial trigger and decoding options
  • Get responsive controls at all times with 8 Mpts memory
  • Easily view up to 20 channels with a 12.1-inch LCD display
  • See more signal detail with 100,000 waveforms/sec update rate

US$ 8,595 Starting Price*

warranty

Get faster insight into problems with the ability to capture long streams of serial data

  • Hardware serial decoding
  • Increased probability of the scope capturing errors
  • Capture long traces with deeper memory
  • Listing display window shows time-correlated decode and waveform
  • Search faster with automatic Search and Navigate capabilities

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSO7012B Oscilloscope: 100 MHz, 2 Analog Channels
100 MHz 2 8 Mpts 2 GSa/s 100,000 wfms/s US$ 8,595
MSO7012B Oscilloscope: 100 MHz, 2 Analog plus 16 Digital Channels
100 MHz 2 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 11,627
DSO7014B Oscilloscope: 100 MHz, 4 analog channels
100 MHz 4 8 Mpts 2 GSa/s 100,000 wfms/s US$ 10,359
MSO7014B Mixed Signal Oscilloscope: 100 MHz, 4 analog plus 16 digital channels
100 MHz 4 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 13,762
DSO7032B Oscilloscope: 350 MHz, 2 Analog Channels
350 MHz 2 8 Mpts 2 GSa/s 100,000 wfms/s US$ 11,921
MSO7032B Mixed Signal Oscilloscope: 350 MHz, 2 Analog plus 16 Digital Channels
350 MHz 2 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 15,990
DSO7034B Oscilloscope: 350 MHz, 4 Analog Channels
350 MHz 4 8 Mpts 2 GSa/s 100,000 wfms/s US$ 14,931
MSO7034B Mixed Signal Oscilloscope: 350 MHz, 4 Analog plus 16 Digital Channels
350 MHz 4 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 19,128
DSO7052B Oscilloscope: 500 MHz, 2 Analog Channels
500 MHz 2 8 Mpts 4 GSa/s 100,000 wfms/s US$ 15,316
MSO7052B Mixed Signal Oscilloscope: 500 MHz, 2 Analog plus 16 Digital Channels
500 MHz 2 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 21,862
DSO7054B Oscilloscope: 500 MHz, 4 Analog Channels
500 MHz 4 8 Mpts 4 GSa/s 100,000 wfms/s US$ 19,813
MSO7054B Mixed Signal Oscilloscope: 500 MHz, 4 Analog plus 16 Digital Channels
500 MHz 4 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 24,431
DSO7104B Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 4 8 Mpts 4 GSa/s 100,000 wfms/s US$ 24,081
MSO7104B Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels
1 GHz 4 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 30,361

Software for this Series

 7000B Series Oscilloscope Software
7000B Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Serial Decoding
  • Mask Testing
  • Segmented Memory
  • Power Measurements
  • FPGA Dynamic Probe

Accessories for this Series

 7000B Series Oscilloscope Accessories
7000B Series Oscilloscope Accessories
  • Probe holders
  • Screen protectors
  • Carrying cases
  • Manuals

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.