Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FieldFox Handheld RF and Microwave Analyzers

Carry precision with you

  • Measure with confidence from 4 to 50 GHz - precise measurements agree with benchtop results
  • Withstands your toughest working environments - rugged enough to meet MIL-specs
  • Weighs less than alternative solutions- millimeter-wave models 30% lighter than other handhelds
  • Offers budget flexibility - choose capabilities today, easily upgrade later
  • Choose to configure as a cable and antenna analyzers (CAT), vector network analyzers (VNA), spectrum analyzers and all-in-one combination analyzer

US$ 8,251 Starting Price*

warranty

Industry's most integrated handheld analyzer

  • Cable and antenna analyzer: insertion loss, return loss, cable loss, distance-to-fault, time-domain reflectometry
  • Full 2-port VNA: S11, S21, S12, S22, magnitude and phase, time domain analysis and mixed mode
  • Spectrum analyzer: time gating, channel power, adjacent channel power, occupied bandwidth, extended range transmission analysis, interference analysis
  • USB power measurements, built-in power meter and vector voltmeter
  • Remote control with iOS device

Industry’s first 50 GHz handheld analyzer

  • Select from six new models up to 50 GHz
  • Choose a spectrum analyzer or microwave (combination) analyzer
  • Customize the combination analyzer with a cable and antenna analyzer (CAT), vector network analyzer, spectrum analyzer or choose all-in-one
  • Get one instrument precise enough for the lab and rugged enough for the field

Compare Products

Product Maximum Frequency Instrument Type Cable and Antenna Analyzer Spectrum Analyzer Vector Network Analyzer Typical Price*
N9952A FieldFox Handheld Microwave Analyzer, 50 GHz
NEW!
50 GHz n/a Yes Yes Yes US$ 72,017
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz
NEW!
50 GHz Spectrum Analyzer No Yes No US$ 55,000
N9951A FieldFox Handheld Microwave Analyzer, 44 GHz
NEW!
44 GHz Combination Analyzer Yes Yes Yes US$ 57,514
N9961A FieldFox Handheld Microwave Spectrum Analyzer, 44 GHz
NEW!
44 GHz Spectrum Analyzer No Yes No US$ 43,000
N9918A FieldFox Handheld Microwave Analyzer, 26.5 GHz
26.5 GHz n/a Yes Yes Yes US$ 40,228
N9928A FieldFox Handheld Microwave Vector Network Analyzer, 26.5 GHz
26.5 GHz Vector Network Analyzer Yes No Yes US$ 29,800
N9938A FieldFox Handheld Microwave Spectrum Analyzer, 26.5 GHz
26.5 GHz Spectrum Analyzer No Yes No US$ 26,550
N9914A FieldFox Handheld RF Analyzer, 6.5 GHz
6.5 GHz Combination Analyzer Yes Yes Yes US$ 13,003
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Combination Analyzer Yes Yes No US$ 8,251
N9923A FieldFox Handheld RF Vector Network Analyzer, 4 GHz and 6 GHz
4 or 6 GHz Vector Network Analyzer Yes No Yes US$ 10,932
N9950A FieldFox Handheld Microwave Analyzer, 32 GHz
NEW!
32 GHz Combination Analyzer Yes Yes Yes US$ 47,013
N9960A FieldFox Handheld Microwave Spectrum Analyzer, 32 GHz
NEW!
32 GHz Spectrum Analyzer No Yes No US$ 32,000
N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz
18 GHz Spectrum Analyzer No Yes No US$ 22,756
N9936A FieldFox Handheld Microwave Spectrum Analyzer, 14 GHz
14 GHz Spectrum Analyzer No Yes No US$ 18,965
N9927A FieldFox Handheld Microwave Vector Network Analyzer, 18 GHz
18 GHz Vector Network Analyzer Yes No Yes US$ 25,467
N9926A FieldFox Handheld Microwave Vector Network Analyzer, 14 GHz
14 GHz Vector Network Analyzer Yes No Yes US$ 19,506
N9916A FieldFox Handheld Microwave Analyzer, 14 GHz
14 GHz Combination Analyzer Yes Yes Yes US$ 16,255
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz
18 GHz n/a Yes Yes Yes US$ 19,506
N9935A FieldFox Handheld Microwave Spectrum Analyzer, 9 GHz
9 GHz Spectrum Analyzer No Yes No US$ 15,713
N9925A FieldFox Handheld Microwave Vector Network Analyzer, 9 GHz
9 GHz Vector Network Analyzer Yes No Yes US$ 16,797
N9915A FieldFox Handheld Microwave Analyzer, 9 GHz
9 GHz Combination Analyzer Yes Yes Yes US$ 14,078
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz
4 GHz n/a Yes Yes Yes US$ 10,816

Software for this Series

 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories for this Series

N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
  • WR-137, WR-90, WR-62, and WR-42 waveguide components
  • Waveguide to coax adapters
  • Termination (load), short, and 1/4 wavelength offset parts
  • Metric and imperial flange sizes available
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.