Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

X-Series Signal Analyzers

Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing

US$ 13,854 Starting Price*

warranty

Get closer to your answer with accessible performance

  • Simpler measurement setup and customizable views with new multi-touch user interface
  • See, capture and understand the most elusive signals – known or unknown – with real-time spectrum analysis
  • See signals you couldn’t see before with spurious-free dynamic range >75 dBc across 510 MHz bandwidth
  • More accurately measure low-level signals using Noise Floor Extension (NFE) to reduce measurement noise by up to 10 dB

Compare Products

Product Frequency Options Bandwidth Options Real-Time Bandwidth Options DANL @1 GHz Phase Noise @1 GHz (10 kHz offset) Typical Price*
N9041B UXA Signal Analyzer, Multi-touch, 3 Hz to 110 GHz
90, 110 GHz 25 MHz standard, 40 MHz, 1 GHz 255 MHz -171 dBm -136 dBc/Hz
N9040B UXA Signal Analyzer, Multi-touch, 3 Hz to 50 GHz
8.4, 13.6, 26.5, 44, 50 GHz, Mixers to 1.1 THz 25 standard, 40, 255, 510 MHz, 1 GHz 255, 510 MHz -171 dBm -136 dBc/Hz US$ 79,261
N9030B PXA Signal Analyzer, Multi-touch, 3 Hz to 50 GHz
3.6, 8.4, 13.6, 26.5, 43, 44, 50 GHz, Mixers to 1.1 THz 25 standard, 40, 85, 125, 160, 255, 510 MHz 85, 160, 255, 510 MHz -171 dBm -136 dBc/Hz
N9020B MXA Signal Analyzer, Multi-touch, 10 Hz to 26.5 GHz
3.6, 8.4, 13.6, 26.5 GHz, Mixers to 1.1 THz 25 standard, 40, 85, 125, 160 MHz 85, 125, 160 MHz -166 dBm -114 dBc/Hz US$ 27,833
N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz
3.6, 7, 13.6, 26.5, 32, 44 GHz, Mixers to 1.1 THz 25 standard, 40 MHz n/a -163 dBm -109 dBc/Hz US$ 19,514
N9000B CXA Signal Analyzer, Multi-touch, 9 kHz to 26.5 GHz
3, 7.5, 13.6, 26.5 GHz 10 standard, 25 MHz n/a -163 dBm -110 dBc/Hz US$ 13,954
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
3.6, 8.4, 13.6, 26.5, 43, 44, 50 GHz, Mixers to 1.1 THz 25 standard, 40, 85, 160 MHz 85, 160 MHz -171 dBm -132 dBc/Hz US$ 56,299
N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz
3.6, 8.4, 13.6, 26.5 GHz, Mixers to 1.1 THz 25 standard, 40, 85, 125, 160 MHz 85, 125, 160 MHz -166 dBm -114 dBc/Hz US$ 29,424
N9010A EXA Signal Analyzer, 10 Hz to 44 GHz
3.6, 7, 13.6, 26.5, 32, 44 GHz, Mixers to 1.1 THz 25 standard, 40 MHz n/a -163 dBm -109 dBc/Hz US$ 20,418
N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz
3, 7.5, 13.6, 26.5 GHz 10 standard, 25 MHz n/a -163 dBm -110 dBc/Hz US$ 13,954
M9290A CXA-m PXIe Signal Analyzer, 10 Hz to 26.5 GHz
3, 7.5, 13.6, 26.5 GHz 10 standard, 25 MHz n/a -163 dBm -110 dBc/Hz US$ 19,772
N9038A MXE EMI Receiver, 3 Hz to 44 GHz
3.6, 8.4, 26.5, 44 GHz 10 standard, 25, 85 MHz 85 MHz -167 dBm -114 dBc/Hz US$ 64,397

Software for this Series

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories for this Series

 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 Noise Sources
Noise Sources
  • Simplify measurement setup with noise sources that work with the X-Series signal analyzers
  • Improve your setup time with automatic download and storage of ENR data
  • Enhance measurement accuracy with temperature sensing capabilities
 More X-Series Signal Analyzer Accessories
More X-Series Signal Analyzer Accessories
Simplify test setups and get the best possible measurement results
  • Provide high performance broadband down-conversion of millimeter-wave signals
  • High frequency active probes for in-circuit measurements
  • Eliminate the weak links in your measurement system with test accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.