Infiniium 9000 Series Oscilloscopes
Engineered for broadest measurement capability
- Bandwidths from 600 MHz to 4 GHz
- 3-in-1 instrument: oscilloscope, logic analyzer, and protocol analyzer
- Capture longer time periods with up to 1 Gpts memory depth
- See precise representation of your signal with 20 GSa/s maximum sample rate
US$ 16,529 Starting Price*
Your go-to scope for a wide range of test and debug challenges
- Supports a wide range of compliance, protocol, and analysis software applications
- Serial protocol applications include CAN, LIN, PCI Express, FlexRay, I2C, SATA, USB, DigRF, JTAG, MIPI D-PHY, RS-232/UART and more
- Make your own custom measurement and analysis routines, user-defined filters, or instrument applications with MATLAB software, which is available directly from Keysight
- Compatible with a comprehensive line of probing solutions
-
Engineered for the broadest measurement capability -
Eliminate accuracy errors in probes and cables with PrecisionProbe software -
See how the Infiniium 9000 Series compares to the LeCroy HRO 6Zi Series scopes
Compare Products
| Product | Bandwidth | Channels | Max Memory Depth | Typical Rise/Fall Time | Typical Price* |
|---|---|---|---|---|---|
|
DSO9064A Oscilloscope: 600 MHz, 4 Analog Channels
|
600 MHz | 4 | 1 Gpts | 540 ps |
US$ 16,529
|
|
MSO9064A Mixed Signal Oscilloscope: 600 MHz, 4 Analog Plus 16 Digital Channels
|
600 MHz | 4 + 16 | 1 Gpts | 540 ps |
US$ 21,048
|
|
DSO9104A Oscilloscope: 1 GHz, 4 Analog Channels
|
1 GHz | 4 | 40 Mpts | 253 ps |
US$ 19,613
|
|
MSO9104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog plus 16 Digital Channels
|
1 GHz | 4 + 16 | 1 Gpts | 253 ps |
US$ 24,396
|
|
DSO9254A Oscilloscope: 2.5 GHz, 4 Analog Channels
|
2.5 GHz | 4 | 1 Gpts | 142 ps |
US$ 30,558
|
|
MSO9254A Mixed Signal Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels
|
2.5 GHz | 4 + 16 | 1 Gpts | 142 ps |
US$ 32,730
|
|
DSO9404A Oscilloscope: 4 GHz, 4 Analog Channels
|
4 GHz | 4 | 1 Gpts | 85 ps |
US$ 36,758
|
|
MSO9404A Mixed Signal Oscilloscope: 4 GHz, 4 Analog Plus 16 Digital Channels
|
4 GHz | 4 + 16 | 1 Gpts | 85 ps |
US$ 41,793
|
Need More? Unlock Measurement Insights
Software for this Series
9000 Series Protocol Applications
- More than 19 protocol decoders are available
- Converts DSO or MSO physical layer acquisitions into packets for specific protocols
- Quickly move between physical and protocol layer information using the time-correlated tracking marker
9000 Series Compliance Applications
- Test to the exact specifications of each technology standard
- Keysight experts participate in multiple technology boards and committees
9000 Series Analysis Applications
- Full offline capability allows you to test from simulation through silicon debug
- Power application to provide a full suite of power measurements that run directly on your oscilloscope
- Open tightly shut eyes with equalization
Accessories for this Series
9000 Series Compatible Probes
- Supports more than 100 voltage and current probes
- PrecisionProbe for most accurate correction to the probe tip
- Extreme probing solutions available: extreme temperature, high sensitivity current, power integrity
Oscilloscope Accessories
- Accessories for your oscilloscope
- Carrying cases, rackmount kits, and more
* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
