Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Modular Oscilloscopes

View the smallest details with these space saving, affordable modules
  • Compact and portable with 2 channels, 100/200 MHz bandwidth
  • More accurate analysis of electronic designs with a deep 32 Mpts memory and high 1 GSa/s sample rate
  • Simplify your setup with USB plug and play capability
  • Quicker measurement configuration and acquisition with bundled Keysight Measurement Manager (KMM) software
  • Faster waveform analysis with FFT and waveform math and 26 built-in measurements
  • Advanced triggering including edge, pulse width and line selectable video

US$ 1,527 Starting Price*

warranty

Why buy modular?

  • Affordable, portable and compact
  • Simpler setup with USB plug and play capability
  • Easy-to-use software
  • Flexible expansion –  standalone instrument or as part of a test system
  • Multiple synchronized measurements

Compare Products

Product Bandwidth Max Memory Depth Max Sample Rate Operating System Advanced Features Typical Price*
U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels
100 MHz 32 Mpts 1 GSa/s Windows 7 n/a US$ 1,527
U2702A USB Modular Oscilloscope, 200 MHz, 2 Analog Channels
200 MHz 32 Mpts 1 GSa/s Windows 7 n/a US$ 1,882

Accessories for this Series

U2781A USB Modular Product Chassis
U2781A USB Modular Product Chassis
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
  • Hot-swappable and auto-detectable characteristic minimizes startup time/effort
  • Allows expansion up to 384 channels
  • Mountable to rack with an optional rackmount kit
U2921A-100 BNC Cable
U2921A-100 BNC Cable
  • The U2921A-100 option is a BNC cable for the U2701A, U2702A and U2761A USB Modular Instruments and other instruments requiring BNC connection.
U2921A-101 USB Secure Cable, 2m
U2921A-101 USB Secure Cable, 2m
  • Two-meter USB secure cable
  • Recommended for use with Keysight’s U2701A, U2702A, U2722A, U2723A, U2741A, U2751A, U2761A USB Modular Instruments.
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.