Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

InfiniiVision 6000A Series Oscilloscopes

Engineered for signal visibility and portability

  • 100 MHz to 1 GHz
  • DSO or MSO (16 digital channels)
  • Quickly capture analog, digital, and serial signals in real time
  • View time-aligned analog, digital and serial data in a single instrument
  • Catch more signal detail with 8 Mpts of fast and responsive MegaZoom lll deep memory
  • Take your oscilloscope wherever your signal is with the battery power option

US$ 8,183 Starting Price*

warranty

True portablility - the only performance oscilloscope with battery power option

  • Get 2+ hours of operation without line power with the optional internal rechargeable lithium ion battery
  • New oscilloscopes equipped with this option can also operate off of the N5429A 12-V automotive adapter
  • Trigger, decode, and make measurements anywhere with a battery-power option
  • Complete connectivity including: USB, LAN, GPIB, XGA display out, LXI compliant – standard

Compare Products

Product Bandwidth Channels Max Memory Depth Max Sample Rate Waveform Update Rate Typical Price*
DSO6012A Oscilloscope: 100 MHz, 2 Analog Channels
100 MHz 2 8 Mpts 2 GSa/s 100,000 wfms/s US$ 8,183
MSO6012A Mixed Signal Oscilloscope: 100 MHz, 2 Analog and 16 Digital Channels
100 MHz 2 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 11,081
DSO6014A Oscilloscope: 100 MHz, 4 Analog Channels
100 MHz 4 8 Mpts 2 GSa/s 100,000 wfms/s US$ 9,965
MSO6014A Mixed Signal Oscilloscope: 100 MHz, 4 Analog and 16 Digital Channels
100 MHz 4 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 12,764
DSO6032A Oscilloscope: 300 MHz, 2 Analog Channels
300 MHz 2 8 Mpts 2 GSa/s 100,000 wfms/s US$ 12,281
MSO6032A Mixed Signal Oscilloscope: 300 MHz, 2 Analog Plus 16 Digital Channels
300 MHz 2 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 15,185
DSO6034A Oscilloscope: 300 MHz, 4 Analog Channels
300 MHz 4 8 Mpts 2 GSa/s 100,000 wfms/s US$ 14,463
MSO6034A Mixed Signal Oscilloscope: 300 MHz, 4 Analog Plus 16 Digital Channels
300 MHz 4 + 16 8 Mpts 2 GSa/s 100,000 wfms/s US$ 19,104
DSO6052A Oscilloscope: 500 MHz, 2 Analog Channels
500 MHz 2 8 Mpts 4 GSa/s 100,000 wfms/s US$ 15,926
MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels
500 MHz 2 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 22,513
DSO6054A Oscilloscope: 500 MHz, 4 Analog Channels
500 MHz 4 8 Mpts 4 GSa/s 100,000 wfms/s US$ 19,622
MSO6054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels
500 MHz 4 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 24,434
DSO6102A Oscilloscope: 1 GHz, 2 Analog Channels
1 GHz 2 8 Mpts 4 GSa/s 100,000 wfms/s US$ 20,495
MSO6102A Mixed Signal Oscilloscope: 1 GHz, 2 Analog Plus 16 Digital Channels
1 GHz 2 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 26,329
DSO6104A Oscilloscope: 1 GHz, 4 Analog Channels
1 GHz 4 8 Mpts 4 GSa/s 100,000 wfms/s US$ 24,306
MSO6104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels
1 GHz 4 + 16 8 Mpts 4 GSa/s 100,000 wfms/s US$ 30,359

Software for this Series

 6000A Series Oscilloscope Software
6000A Series Oscilloscope Software
Expand your oscilloscope’s capabilities with powerful applications
  • Serial Decoding
  • Mask Testing
  • Segmented Memory
  • Power Measurements
  • FPGA Dynamic Probe

Accessories for this Series

 6000A Series Oscilloscope Probes
6000A Series Oscilloscope Probes
Improve your measurement reliability with the right probes
  • Differential & single ended
  • Active & passive
  • Voltage & current
 6000A Series Oscilloscope Accessories
6000A Series Oscilloscope Accessories
  • Probe holders
  • Screen protectors
  • Carrying cases
  • Manuals

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.