Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

ENA Series Network Analyzers, 5 Hz to 20 GHz

Drive down the cost of test

  • Create accurate, dependable test stations with high throughput, repeatability and reliability
  • Streamline your measurement flow with intuitive user interface and achieve better results in less time
  • Secure your assets with upgradability, including software and hardware such as frequency and test port

warranty

Achieve deeper insight with a wider range of measurement capabilities

  • Linear and nonlinear device characterization
  • High-speed serial interconnect analysis with time domain, frequency domain, and eye diagram analysis
  • Expandable for material measurements, power integrity analysis, and new applications

 

Compare Products

Product Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports Typical Price*
E5080A ENA Series Network Analyzer
9 GHz 135 dB 15 dBm 0.0015 dBrms 2 or 4 ports
E5072A ENA Series Network Analyzer
8.5 GHz 123 dB 16 dBm 0.003 dBrms 2 ports
E5071C ENA Series Network Analyzer
20 GHz 123 dB 10 dBm 0.003 dBrms 2 or 4 ports
E5063A ENA Series Network Analyzer
18 GHz 117 dB 0 dBm 0.015 dBrms 2 ports
E5061B ENA Series Network Analyzer
3 GHz 120 dB 10 dBm 0.005 dBrms 2 ports

Software for this Series

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
E5071C-TDR Enhanced Time Domain Analysis
E5071C-TDR Enhanced Time Domain Analysis
  • Real time measurements simultaneously in time domain (TDR/TDT) and frequency domain (S-parameters)
  • Eye diagram tests without external bit pattern generator
  • Stressed eye diagram analysis of interconnects
  • Impedance analysis of active devices
  • ESD Robustness
E5061B-005 LF-RF Network Analyzer Option + 005 Impedance Analysis Option
E5061B-005 LF-RF Network Analyzer Option + 005 Impedance Analysis Option
  • Impedance analysis capability function for the E5061B-3L5/3L4/3L4 LF-RF network analyzer
  • Compatible with a wide variety of component test fixtures
  • Calibration / compensation capabilities for fixtures
  • Equivalent circuit analysis

Accessories for this Series

 RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
  • Calibration components designed for precision calibration of our 13.5 GHz and lower frequency VNA product families
  • Includes both mechanical and electronic calibration kits
  • Includes our economy and precision calibrations for calibration that covers 50 ohm and 75 ohm devices
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: Deutschland. Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.