Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PSG Signal Generators

The most trusted microwave sources, with thousands deployed in hundreds of programs globally

  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG

US$ 23,347 Starting Price*

warranty

Test with the highest quality signals

  • Generate more realistic wideband signals for radar, EW and Satcom with up to 4 GHz RF modulation bandwidth with external I/Q inputs
  • Maximize receiver sensitivity for Doppler radar or receiver-blocking tests, or use as an ideal reference in phase noise test systems: -91 dBc/Hz at 100 Hz offset; -126 dBc/Hz at 10 kHz offset (10 GHz)
  • Improve signal quality and increase test accuracy with low spurious and harmonic performance (-70 dBc @ 10 GHz and 55 dBc, respectively)

Compare Products

Product Frequency Options Performance Level Phase Noise @1 GHz (20 kHz offset) Frequency Switching IQ Modulation BW Internal/External Typical Price*
E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz
n/a ◆◆◆◆◆◇ -143 dBc/Hz < 7 ms n/a US$ 32,217
E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz
13, 20, 31.8, 44 GHz, Extend to 1.1 THz ◆◆◆◆◆◇ -143 dBc/Hz < 16 ms 80 MHz to 4 GHz US$ 57,222
E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz
n/a ◆◆◆◆◆◇ -143 dBc/Hz < 7 ms n/a US$ 23,347

Software for this Series

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environments
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Accessories for this Series

 Signal Generator Millimeter-Wave Accessories
Signal Generator Millimeter-Wave Accessories
  • Extend signal generator frequency coverage
  • 50 to 1.1 THz
  • Direct RF drive, direct frequency control & display, and input power protection
  High Performance Arbitrary Waveform Generators
High Performance Arbitrary Waveform Generators
  • Combine with a signal generator for a complete wideband system
  • Superior Signal quality (pre-distortion)
  • Wide bandwidth
  • High number of bits
  • Performance software for waveform generation
 Distribution Networks for PSG Signal Generators
Distribution Networks for PSG Signal Generators
  • Multiple PSG operate in a phase locked, coherent mode at a common frequency
  • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.