Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PSA Spectrum Analyzers

A solid combination of accuracy, dynamic range, flexibility, and analysis bandwidth

  • Easier measurement setups through advanced flexibility
  • Advanced capabilities with 16 measurement personalities and built-in one-button measurement simplicity
  • Maximize your signal analysis capabilities with up to 80 MHz of built-in analysis bandwidth

US$ 169,793 Starting Price*

warranty

Compare Products

Product Frequency Options Bandwidth Options Real-Time Bandwidth Options DANL @1 GHz Phase Noise @1 GHz (10 kHz offset) Typical Price*
E4440A PSA Spectrum Analyzer, 3 Hz to 26.5 GHz
n/a 10 standard, 40, 80 MHz n/a -169 dBm -118 dBc/Hz
E4443A PSA Spectrum Analyzer, 3 Hz to 6.7 GHz
n/a 10 standard, 40, 80 MHz n/a -169 dBm -118 dBc/Hz
E4445A PSA Spectrum Analyzer, 3 Hz to 13.2 GHz
n/a 10 standard, 40, 80 MHz n/a -169 dBm -118 dBc/Hz
E4446A PSA Spectrum Analyzer, 3 Hz to 44 GHz
n/a 10 standard, 40, 80 MHz n/a -168 dBm -118 dBc/Hz US$ 169,793
E4447A PSA Spectrum Analyzer, 3 Hz to 42.98 GHz
n/a 10 MHz n/a -168 dBm -118 dBc/Hz
E4448A PSA Spectrum Analyzer, 3 Hz to 50 GHz
n/a 10 standard, 40, 80 MHz n/a -168 dBm -118 dBc/Hz

Software for this Series

 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability
 MATLAB Software
MATLAB Software
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.