Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA Network Analyzers, 300 kHz to 1.1 THz

Reach for unrivaled excellence

  • Choose between three PNA Series to get the right mix of speed, performance and price
  • In R&D, obtain a higher level of measurement integrity that helps you transform deeper understanding into better designs
  • On the production line, attain the throughput and repeatability you need to transform great designs into competitive products
  • Get the ultimate expression of Keysight expertise in linear and nonlinear device characterization

US$ 69,648 Starting Price*

warranty

Choose the performance you need

  • PNA-L: General purpose network analyzer
  • PNA: Highest performance network analyzer that meets your budget
  • PNA-X: Most integrated and flexible single-connection microwave test engine for measuring active devices

Accelerate spur searches up to 500 times

  • Improves test times by a factor of 10 to 500 times with fast spur searches over a wide frequency range up to 67 GHz
  • Provides unparalleled insight by measuring spurious signals simultaneously from all ports on mixers and frequency converters
  • Unlocks true device performance by removing cable and fixture effects using VNA calibration and de-embedding techniques
  • Simplifies test stations with a PNA-X’s expanded single-connection, multiple-measurement capability

Compare Products

Product Maximum Frequency Dynamic Range Output Power Harmonics Network Analyzer Series Typical Price*
N5247A PNA-X Microwave Network Analyzer, 67 GHz
67 GHz 129 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 214,242
N5245A PNA-X Microwave Network Analyzer, 50 GHz
50 GHz 124 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 165,680
N5244A PNA-X Microwave Network Analyzer, 43.5 GHz
43.5 GHz 124 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 149,780
N5242A PNA-X Microwave Network Analyzer, 26.5 GHz
26.5 GHz 127 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 120,222
N5241A PNA-X Microwave Network Analyzer, 13.5 GHz
13.5 GHz 127 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 97,104
N5249A PNA-X Microwave Network Analyzer, 8.5 GHz
8.5 GHz 127 dB 13 dBm -60 dBc PNA-X Most Advanced and Flexible US$ 69,648
N5227A PNA Microwave Network Analyzer, 67 GHz
67 GHz 128 dB 13 dBm -60 dBc PNA High Performance US$ 175,769
N5225A PNA Microwave Network Analyzer, 50 GHz
50 GHz 127 dB 13 dBm -60 dBc PNA High Performance US$ 136,337
N5224A PNA Microwave Network Analyzer, 43.5 GHz
43.5 GHz 127 dB 13 dBm -60 dBc PNA High Performance US$ 123,563
N5222A PNA Microwave Network Analyzer, 26.5 GHz
26.5 GHz 127 dB 13 dBm -21 dBc PNA High Performance US$ 100,013
N5221A PNA Microwave Network Analyzer, 13.5 GHz
13 GHz 127 dB 13 dBm -19 dBc PNA High Performance US$ 81,056
N5235A PNA-L Microwave Network Analyzer, 50 GHz
50 GHz 122 dB 6 dBm -33 dBc PNA-L Economy US$ 136,607
N5234A PNA-L Microwave Network Analyzer, 43.5 GHz
43.5 GHz 122 dB 6 dBm -33 dBc PNA-L Economy US$ 121,977
N5232A PNA-L Microwave Network Analyzer, 20 GHz
20 GHz 133 dB 13 dBm -18 dBc PNA-L Economy US$ 113,150
N5231A PNA-L Microwave Network Analyzer, 13.5 GHz
13.5 GHz 133 dB 13 dBm -18 dBc PNA-L Economy US$ 83,776
N5239A PNA-L Microwave Network Analyzer, 8.5 GHz
8.5 GHz 133 dB 13 dBm -18 dBc PNA-L Economy US$ 73,984
N5251A Millimeter-Wave Network Analyzer
110 GHz 128 dB 13 dBm n/a PNA High Performance
N5264A PNA-X Measurement Receiver for Antenna Test
26.5 GHz 134 dB n/a n/a PNA-X Most Advanced and Flexible US$ 76,399

Software for this Series

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
 Advanced Design System (ADS)
Advanced Design System (ADS)
  • Complete, integrated set of fast, accurate and easy-to-use system, circuit & EM simulators
  • Wireless libraries for key existing and emerging wireless standards
  • Supported by leading industry and foundry partners

Accessories for this Series

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
 Mechanical Verification Kits
Mechanical Verification Kits
  • Provides a simple and complete set of devices to check integrity of your calibration
  • Includes passive components with traceable data for traceability of measurements
  • Works with the built-in system verification program on the PNA/PNA-X family of VNA’s
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.