Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscopes

More engineers are switching to Keysight oscilloscopes because they help you:
  • Get your products to market faster with award-winning oscilloscopes that offer the fastest update rates, the deepest memory, the industry’s only capacitive touch screen, and the most oscilloscope software options
  • Produce the highest-performing products with measurements you can trust thanks to oscilloscopes with industry-leading signal integrity and the largest selection of oscilloscope probes
  • Achieve the lowest cost of ownership with multiple instruments in one mainframe and easy upgrades
Digital storage, mixed signal and sampling oscilloscopes solve the toughest measurement challenges


Keysight InfiniiVision 3000T X-Series Touch-Screen Oscilloscopes Demo Video

Meet our new, low-cost oscilloscope family
Meet our new, low-cost oscilloscope family

Save on oscilloscope applications that provide fast and accurate answers when you buy as a bundle
Save on oscilloscope applications that provide fast and accurate answers when you buy as a bundle

Compare Series/Products

Series / Products Bandwidth Max Memory Depth Max Sample Rate Operating System
InfiniiVision M924XA PXIe Oscilloscopes
InfiniiVision M924XA PXIe Oscilloscopes
InfiniiVision technology in a PXIe module
200 MHz to 1 GHz 4 Mpts 5 GSa/s Windows 7
M9241A PXIe 200 MHz Oscilloscope 200 MHz 4 Mpts 5 GSa/s Windows 7
M9242A PXIe 500 MHz Oscilloscope 500 MHz 4 Mpts 5 GSa/s Windows 7
M9243A PXIe 1 GHz Oscilloscope 1 GHz 4 Mpts 5 GSa/s Windows 7
expand series: 3 products
U1600 Series Handheld Oscilloscopes
U1600 Series Handheld Oscilloscopes
3 in 1 dual-channel full-featured handheld
100 MHz to 200 MHz 120 Kpts to 2 Mpts 1 GSa/s to 2 GSa/s Embedded
U1610A Handheld Oscilloscopes, 100 MHz, 2 Analog Channels 100 MHz 120 Kpts 1 GSa/s Embedded
U1620A Handheld Oscilloscopes, 200 MHz, 2 Analog Channels 200 MHz 2 Mpts 2 GSa/s Embedded
This series contains additional products.
expand series: 2 products
USB Modular Oscilloscopes
USB Modular Oscilloscopes
Portable, compact PC-based USB modules
100 MHz to 200 MHz 32 Mpts 1 GSa/s Windows 7
U2701A USB Modular Oscilloscope, 100 MHz, 2 Analog Channels 100 MHz 32 Mpts 1 GSa/s Windows 7
U2702A USB Modular Oscilloscope, 200 MHz, 2 Analog Channels 200 MHz 32 Mpts 1 GSa/s Windows 7
expand series: 2 products

Software

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Accessories

 Oscilloscope Probes
Oscilloscope Probes
  • Passive probes
  • Single-ended active probes
  • Differential active probes
  • Current probes
     
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.