Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzers

Over 70% of engineering teams around the world select Keysight analyzers because they help you:
  • Attain unrivaled excellence with PNA-X/PNA/PNA-L (up to 1.1 THz)
  • Drive down the cost of test with ENA (up to 20 GHz)
  • Carry precision with FieldFox handheld analyzers (up to 50 GHz)
  • Drive down the size of test by up to 66% with PXI VNAs (up to 26.5 GHz, 32-ports)
Gain deeper confidence on the bench, in the rack and in the field


Keysight network analyzer portfolio from 5 Hz to 110 GHz


FieldFox Handheld RF and Microwave Analyzers


Introducing Keysight E5080A ENA Vector Network Analyzer

Compare Series/Products

Series / Products Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports
PXI Vector Network Analyzers
PXI Vector Network Analyzers
Drive down size of test
4 GHz to 26.5 GHz 115 dB to 160 dB 7 dBm to 17 dBm 0.003 dBrms various
M9375A PXIe Vector Network Analyzer, 300 kHz to 26.5 GHz 26.5 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9374A PXIe Vector Network Analyzer, 300 kHz to 20 GHz 20 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9373A PXIe Vector Network Analyzer, 300 kHz to 14 GHz 14 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9372A PXIe Vector Network Analyzer, 300 kHz to 9 GHz 9 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9371A PXIe Vector Network Analyzer, 300 kHz to 6.5 GHz 6.5 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9370A PXIe Vector Network Analyzer, 300 kHz to 4 GHz 4 GHz 115 dB 7 dBm 0.003 dBrms 2 ports
M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz 9 GHz 160 dB 17 dBm 0.003 dBrms 2 to 24 ports
expand series: 7 products

Software

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.