Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzers

Over 70% of engineering teams around the world select Keysight analyzers because they help you:
  • Attain unrivaled excellence with PNA-X/PNA/PNA-L (up to 1.1 THz)
  • Drive down the cost of test with ENA (up to 20 GHz)
  • Carry precision with FieldFox handheld analyzers (up to 50 GHz)
  • Drive down the size of test by up to 66% with PXI VNAs (up to 26.5 GHz, 32-ports)
Gain deeper confidence on the bench, in the rack and in the field


Keysight network analyzer portfolio from 5 Hz to 110 GHz


FieldFox Handheld RF and Microwave Analyzers


Introducing Keysight E5080A ENA Vector Network Analyzer

Compare Series/Products

Series / Products Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports
FieldFox Handheld RF and Microwave Analyzers
FieldFox Handheld RF and Microwave Analyzers
Carry precision with you
4 or 6 GHz to 50 GHz 49 dB to 105 dB -4 dBm to < 7 dBm 0.004 dBrms to 0.01 dBrms 2 ports
N9913A FieldFox Handheld Microwave Analyzer, 4 GHz 4 GHz 95 dB -1 dBm 0.004 dBrms 2 ports
N9914A FieldFox Handheld RF Analyzer, 6.5 GHz 6.5 GHz 95 dB -1 dBm 0.004 dBrms 2 ports
N9915A FieldFox Handheld Microwave Analyzer, 9 GHz 9 GHz 91 dB -2 dBm 0.004 dBrms 2 ports
N9916A FieldFox Handheld Microwave Analyzer, 14 GHz 14 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9917A FieldFox Handheld Microwave Analyzer, 18 GHz 18 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9918A FieldFox Handheld Microwave Analyzer, 26.5 GHz 26.5 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9950A FieldFox Handheld Microwave Analyzer, 32 GHz 32 GHz 100 dB 4 dBm 0.004 dBrms 2 ports
N9951A FieldFox Handheld Microwave Analyzer, 44 GHz 44 GHz 100 dB 4 dBm 0.004 dBrms 2 ports
N9952A FieldFox Handheld Microwave Analyzer, 50 GHz 50 GHz 100 dB 4 dBm 0.004 dBrms 2 ports
N9935A FieldFox Handheld Microwave Spectrum Analyzer, 9 GHz 9 GHz 103 dB -2 dBm n/a 2 ports
N9936A FieldFox Handheld Microwave Spectrum Analyzer, 14 GHz 14 GHz 103 dB -4 dBm n/a 2 ports
N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz 18 GHz 103 dB -4 dBm n/a 2 ports
N9938A FieldFox Handheld Microwave Spectrum Analyzer, 26.5 GHz 26.5 GHz 103 dB -4 dBm n/a 2 ports
N9960A FieldFox Handheld Microwave Spectrum Analyzer, 32 GHz 32 GHz 105 dB 4 dBm n/a 2 ports
N9961A FieldFox Handheld Microwave Spectrum Analyzer, 44 GHz 44 GHz 105 dB 4 dBm n/a 2 ports
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz 50 GHz 105 dB 4 dBm n/a 2 ports
N9923A FieldFox Handheld RF Vector Network Analyzer, 4 GHz and 6 GHz 4 or 6 GHz 100 dB 5 dBm 0.01 dBrms 2 ports
N9925A FieldFox Handheld Microwave Vector Network Analyzer, 9 GHz 9 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9926A FieldFox Handheld Microwave Vector Network Analyzer, 14 GHz 14 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9927A FieldFox Handheld Microwave Vector Network Analyzer, 18 GHz 18 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9928A FieldFox Handheld Microwave Vector Network Analyzer, 26.5 GHz 26.5 GHz 91 dB -4 dBm 0.004 dBrms 2 ports
N9912A FieldFox Handheld RF Analyzer, 4 GHz and 6 GHz 4 or 6 GHz 49 dB < 7 dBm n/a 2 ports
expand series: 22 products

Software

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.