Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Network Analyzers

Over 70% of engineering teams around the world select Keysight analyzers because they help you:
  • Attain unrivaled excellence with PNA-X/PNA/PNA-L (up to 1.1 THz)
  • Drive down the cost of test with ENA (up to 20 GHz)
  • Carry precision with FieldFox handheld analyzers (up to 50 GHz)
  • Drive down the size of test by up to 66% with PXI VNAs (up to 26.5 GHz, 32-ports)
Gain deeper confidence on the bench, in the rack and in the field


Keysight network analyzer portfolio from 5 Hz to 110 GHz


FieldFox Handheld RF and Microwave Analyzers


Introducing Keysight E5080A ENA Vector Network Analyzer

Compare Series/Products

Series / Products Maximum Frequency Dynamic Range Output Power Trace Noise Number of Built-In Ports
PNA Network Analyzers, 300 kHz to 1.1 THz
PNA Network Analyzers, 300 kHz to 1.1 THz
Reach for unrivaled excellence
13 GHz to 130 GHz >110 dB to 134 dB 0 dBm to 13 dBm 0.002 dBrms to >0.001 dBrms various
N5247B PNA-X Microwave Network Analyzer, 67 GHz
NEW!
67 GHz 129 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5245B PNA-X Microwave Network Analyzer, 50 GHz
NEW!
50 GHz 124 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5244B PNA-X Microwave Network Analyzer, 43.5 GHz
NEW!
43.5 GHz 124 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5242B PNA-X Microwave Network Analyzer, 26.5 GHz
NEW!
26.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5241B PNA-X Microwave Network Analyzer, 13.5 GHz
NEW!
13.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5249B PNA-X Microwave Network Analyzer, 8.5 GHz
NEW!
8.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5227B PNA Microwave Network Analyzer, 67 GHz
NEW!
67 GHz 128 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5225B PNA Microwave Network Analyzer, 50 GHz
NEW!
50 GHz 127 dB 13 dBm 0.003 dBrms 2 or 4 ports
N5224B PNA Microwave Network Analyzer, 43.5 GHz
NEW!
43.5 GHz 127 dB 13 dBm 0.003 dBrms 2 or 4 ports
N5222B PNA Microwave Network Analyzer, 26.5 GHz
NEW!
26.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5221B PNA Microwave Network Analyzer, 13.5 GHz
NEW!
13.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5235B PNA-L Microwave Network Analyzer, 50 GHz
NEW!
50 GHz 122 dB 6 dBm 0.003 dBrms 2 ports
N5234B PNA-L Microwave Network Analyzer, 43.5 GHz
NEW!
43.5 GHz 122 dB 6 dBm 0.003 dBrms 2 ports
N5232B PNA-L Microwave Network Analyzer, 20 GHz
NEW!
20 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports
N5231B PNA-L Microwave Network Analyzer, 13.5 GHz
NEW!
13.5 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports
N5239B PNA-L Microwave Network Analyzer, 8.5 GHz
NEW!
8.5 GHz 133 dB 13 dBm 0.004 dBrms 2 ports
N5291A 900 Hz to 120 GHz PNA MM-Wave System
NEW!
130 GHz >110 dB 6 dBm >0.001 dBrms 2 or 4 ports
N5290A 900 Hz to 110 GHz PNA MM-Wave System
NEW!
110 GHz >115 dB 0 dBm >0.001 dBrms 2 or 4 ports
N5264B PNA-X Measurement Receiver for Antenna Test
NEW!
13 GHz 127 n/a n/a 2 or 4 ports
N5247A PNA-X Microwave Network Analyzer, 67 GHz 67 GHz 129 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5245A PNA-X Microwave Network Analyzer, 50 GHz 50 GHz 124 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5244A PNA-X Microwave Network Analyzer, 43.5 GHz 43.5 GHz 124 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5242A PNA-X Microwave Network Analyzer, 26.5 GHz 26.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5241A PNA-X Microwave Network Analyzer, 13.5 GHz 13.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5249A PNA-X Microwave Network Analyzer, 8.5 GHz 8.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5227A PNA Microwave Network Analyzer, 67 GHz 67 GHz 128 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5225A PNA Microwave Network Analyzer, 50 GHz 50 GHz 127 dB 13 dBm 0.003 dBrms 2 or 4 ports
N5224A PNA Microwave Network Analyzer, 43.5 GHz 43.5 GHz 127 dB 13 dBm 0.003 dBrms 2 or 4 ports
N5222A PNA Microwave Network Analyzer, 26.5 GHz 26.5 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5221A PNA Microwave Network Analyzer, 13.5 GHz 13 GHz 127 dB 13 dBm 0.002 dBrms 2 or 4 ports
N5235A PNA-L Microwave Network Analyzer, 50 GHz 50 GHz 122 dB 6 dBm 0.003 dBrms 2 ports
N5234A PNA-L Microwave Network Analyzer, 43.5 GHz 43.5 GHz 122 dB 6 dBm 0.003 dBrms 2 ports
N5232A PNA-L Microwave Network Analyzer, 20 GHz 20 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports
N5231A PNA-L Microwave Network Analyzer, 13.5 GHz 13.5 GHz 133 dB 13 dBm 0.004 dBrms 2 or 4 ports
N5239A PNA-L Microwave Network Analyzer, 8.5 GHz 8.5 GHz 133 dB 13 dBm 0.004 dBrms 2 ports
N5251A Millimeter-Wave Network Analyzer 110 GHz >87 dB at 110 GHz -4 dBm at 110 GHz n/a 2 or 4 ports
N5264A PNA-X Measurement Receiver for Antenna Test 26.5 GHz 134 dB n/a n/a 2 or 4 ports
expand series: 37 products
ENA Vector Network Analyzers, 5 Hz to 20 GHz
ENA Vector Network Analyzers, 5 Hz to 20 GHz
Drive down the cost of test
3 GHz to 20 GHz 117 dB to 135 dB 0 dBm to 16 dBm 0.0015 dBrms to 0.015 dBrms various
E5080A ENA Vector Network Analyzer 9 GHz 135 dB 15 dBm 0.0015 dBrms 2 or 4 ports
E5072A ENA Vector Network Analyzer 8.5 GHz 123 dB 16 dBm 0.003 dBrms 2 ports
E5071C ENA Vector Network Analyzer 20 GHz 123 dB 10 dBm 0.003 dBrms 2 or 4 ports
E5063A ENA Vector Network Analyzer 18 GHz 117 dB 0 dBm 0.015 dBrms 2 ports
E5061B ENA Vector Network Analyzer 3 GHz 120 dB 10 dBm 0.005 dBrms 2 ports
expand series: 5 products

Software

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
 FieldFox Handheld Analyzer Software
FieldFox Handheld Analyzer Software
  • Measurement capabilities for FieldFox handheld analyzers
  • FieldFox is configurable as a cable and antenna analyzer, VNA, spectrum analyzer, and much more
  • Capabilities can be installed with FieldFox purchase or upgradable via software license keys
     

Accessories

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.