Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
6800 Series Performance AC Sources / Analyzers
Meet your AC test needs with a programmable AC power source
Starting from CA$ 13,637
Already own this product? View Technical Support
Highlights
An Integrated, Programmable AC Source Test Solution
The Keysight 6800 series performance AC power source / analyzers combine the features of a power amplifier and arbitrary waveform generator in a single instrument. This enables you to design and verify your product's correct operation under a wide range of AC power inputs that simulate real-world power scenarios.
- Accurately analyze your AC power environment with integrated waveform generation and harmonic capabilities
- Increase your productivity with programmable AC power source measurement capabilities
- Lower your cost of ownership with global support and the longest standard warranty in the industry
- Simulate your desired AC environment with integrated transient waveform generation
AC Power Solution with Powerful Built-In Measurement
Eliminate the need for multiple complex measurement instruments when you take advantage of these extensive 16-bit precision measurement capabilities:
- RMS, DC, AC + DC voltage and current
- Peak voltage and current
- Real, apparent, and reactive power
- Total harmonic distortion (THD)
Key Specifications
Output Power
375 – 1750 VA
Maximum Frequency
1 kHz
DC Voltage Range
+/-425 V
Voltage Range
300 Vrms
Connectivity
LAN, USB, and GPIB
Want to see more specifications?
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
Maximum Output Power:
750 VA
Maximum rms Current:
6.5 A
Maximum Frequency:
1000 Hz
Connectivity:
LAN
USB
GPIB
Maximum Output Power:
1750 VA
Maximum rms Current:
13 A
Maximum Frequency:
1000 Hz
Connectivity:
LAN
USB
GPIB
Maximum Output Power:
375 VA
Maximum rms Current:
3.25 A
Maximum Frequency:
1000 Hz
Connectivity:
LAN
USB
GPIB
Next
Extend the Capabilities
Featured Resources
Want help or have questions?