Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AC6801A Basic AC Power Source
AC6801A Basic AC Power Source

6811B Performance AC Power Source
6811B Performance AC Power Source

Keysight AC Power Sources for better quality and performance
Keysight AC Power Sources for better quality and performance

AC Power Sources

Maximize your uptime with Keysight AC power sources
  • Test basic AC power with confidence using the most stable, reliable AC power sources
  • More effectively simulate and analyze high-performance AC environments with built-in measurement capabilities
  • Lower your cost of ownership with global support and the longest standard warranty in the industry
 Only Keysight meets your AC test challenges with basic to high-performance solutions


More stable, reliable AC power with the AC6800 series


Measure & reduce inrush current with an AC6800 power source


Test a wider range of power adapters using the AC6800 series

Compare Series/Products

Series / Products Maximum Output Power Maximum rms Current Connectivity Maximum Frequency
AC6800 Series Basic AC Sources
AC6800 Series Basic AC Sources
AC6800 Series Basic AC Sources
500 VA to 4000 VA 5 A to 40 A
  • LAN
  • USB
500 Hz
AC6801A Basic AC Power Source, 500 VA, 270 V, 2.5 A 500 VA 5 A
  • LAN
  • USB
500 Hz
AC6802A Basic AC Power Source, 1000 VA, 270 V, 5 A 1000 VA 10 A
  • LAN
  • USB
500 Hz
AC6803A Basic AC Power Source, 2000 VA, 270 V, 10 A 2000 VA 20 A
  • LAN
  • USB
500 Hz
AC6804A Basic AC Power Source, 4000 VA, 270 V, 20 A 4000 VA 40 A
  • LAN
  • USB
500 Hz
expand series: 4 products
6800B Series Performance AC Sources/Analyzers
6800B Series Performance AC Sources/Analyzers
Simulate and analyze your AC environment
375 VA to 1750 VA 3.25 A to 13 A
  • GPIB
1 kHz
6811B Performance AC Power Source, 375 VA, 300 V, 3.25 A 375 VA 3.25 A
  • GPIB
1 kHz
6812B Performance AC Power Source, 750 VA, 300 V, 6.5 A 750 VA 6.5 A
  • GPIB
1 kHz
6813B Performance AC Power Source, 1750 VA, 300 V, 13 A 1750 VA 13 A
  • GPIB
1 kHz
expand series: 3 products

* Prices for: Bulgaria. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).