Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight is the world leader in Parametric Test Systems
Keysight is the world leader in Parametric Test Systems

Parametric Test Solutions

Lower your cost-of-test with Keysight Parametric Testers
  • Reduce your cost-of-test up to 20% with our ultra-fast CPU
  • Overcome your process test challenges
  • Boost measurement throughput and lower costs with our synchronous/asynchronous parallel test capability
  • Better low-level measurement performance
  • Create customized waveforms
  • Reduce transition costs
 Migrate to the platform that solves your toughest test challenges

Compare Series/Products

Series / Products Maximum Number of Measurement Pins Minimum Current Measurement Resolution Minimum Voltage Measurement Resolution Maximum Number of SPGU output channels
4082A Parametric Test System 48 1 fA 2 μV n/a
4082F Flash Memory Cell Parametric Test System 48 1 fA 2 μV 10 channels
88000 HS-100 High Speed and Sensitivity TFT Array Test System 2304 5 pA 2 mV n/a

* Prices for: Singapore. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).