Sprechen Sie mit einem Experten

Generators, Sources, Supplies

1-25 of 1762

Sort:
RF Power Amplifier Test Reference - Solution Brochure
This brochure describes the hardware, software and services components of the RF PA/FEM characterization & test, Reference Solution

Brochure 2014-09-15

PDF PDF 2.48 MB
M8195A 65GSa/s AWG – Press Release
Introduces 65-GSa/s High-Speed Arbitrary Waveform Generator

Press Materials 2014-09-12

N8900 Series Autoranging System DC Power Supplies - Data Sheet
This data sheet discusses the new N8900 family of affordable, autoranging system DC power supplies.

Data Sheet 2014-09-11

RF PA/FEM Characterization & Test, Reference Solution - Configuration Guide
This configuration guide provides the hardware, software and services options for the RF PA/FEM characterization & test, Reference Solution.

Configuration Guide 2014-09-09

PDF PDF 7.51 MB
Keysight M8195A AWG within the Mobile & Network Ecosystem
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, optical and electrical communication, advanced research, wideband radar and satcom.

Demo 2014-09-08

Keysight M8195A AWG - The Digital and Arbitrary Signal Generator
Keysight M8195A AWG - The digital and arbitrary signal generator with the highest combination of speed, bandwidth and channel density The M8195A AWG is a high speed AWG with up to 65 GSa/s sample rate and 20 GHz bandwidth on up to 4 channels per module.

Demo 2014-09-08

M8195A 65 GSa/s Arbitrary Waveform Generator - Data Sheet
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud.

Data Sheet 2014-09-08

PDF PDF 1.29 MB
B2900 Precision Instrument Family - Product Fact Sheet
B2900 Precision Instrument Family - Product Fact Sheet

Brochure 2014-09-03

PDF PDF 744 KB
E8257D/67D & E8663D PSG Signal Generators, Installation Guide
This installation guide provides information for the E8257D, E8267D, and E8663D PSG signal generators. It also includes operation verification as well as safety and regulatory information.

Installation Manual 2014-09-01

PDF PDF 798 KB
PSG, MXG, & EXG Microwave Signal Generators - Brochure
This brochure provides an overview of Keysight's microwave signal generator portfolio including the E8267D PSG vector, E8257D PSG analog, N5183B MXG analog, and N5173B EXG analog.

Brochure 2014-08-19

PDF PDF 1.92 MB
16442B User Guide
Provides installation information, operation, maintenance information, and specification of the 16442B Test Fixture for B1500A, B2900 Series, and E5260/E5270 Series.

User Manual 2014-08-15

PDF PDF 618 KB
M9381A LabVIEW Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9381A PXIe Vector Signal Generator LabVIEW driver. Includes detailed API documentation of all driver functions.

Help File 2014-08-13

ZIP ZIP 4.83 MB
M9381A Soft Front Panel Help System
(Extract this zipped file to a local drive.) Help system for the M9381A PXIe Vector Signal Generator Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (self test, operational check, updates to software, hardware and firmware, etc.), and troubleshooting.

Help File 2014-08-13

ZIP ZIP 4.92 MB
M9380A Soft Front Panel Help System
(Extract this zipped file to a local drive.) Help system for the M9380A PXIe CW Source Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (self test, operational check, updates to software, hardware and firmware, etc.), and troubleshooting.

Help File 2014-08-13

ZIP ZIP 3.76 MB
M9380A and M9381A SCPI Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9380A CW Source and M9381 VSG SCPI interface. Includes detailed API documentation of all functions.

Help File 2014-08-13

ZIP ZIP 4.88 MB
M9380A IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9380A PXIe CW Source IVI driver. Includes detailed API documentation of all driver functions.

Help File 2014-08-13

ZIP ZIP 4.83 MB
Keysight Introduces Cost-Effective Software Test Suite for Improving Power Amplifier Efficiency
Press release highlighting the N7614B Signal Studio for Power Amplifier Test

Press Materials 2014-08-11

Keysight Technologies Introduces Signal Generation Solution for IEEE 802.15.4g-Based Wi-SUN
Press releases highlighting the N7610B Signal Studio for IEEE 802.15.4g

Press Materials 2014-08-08

Keysight Technologies Introduces Signal Generation Support for LTE/LTE-Advanced Uplink 2x2 MIMO
Press releases highlighting the N7624B and N7625B Signal Studio

Press Materials 2014-08-08

N7614B Signal Studio for Power Amplifier Test - Technical Overview
This technical overview provides information on the N7614B Signal Studio for Power Amplifier Test signal creation software.

Technical Overview 2014-08-07

PDF PDF 3.58 MB
Signal Studio for PA Test N7614B Online Documentation (.chm file)
Downloadable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Help File 2014-08-06

Signal Studio for PA Test N7614B Online Documentation (webhelp)
Viewable online documentation that includes technical overview, release notes, tutorials, installation information, and more.

Help File 2014-08-06

Signal Studio for LTE/LTE-Advanced FDD/TDD N7624B/N7625B - Technical Overview
Create Keysight validated and performance optimized 3GPP LTE/LTE-Advanced FDD and TDD compliant reference signals and reduce the time you spend on signal simulation.

Technical Overview 2014-08-06

Microwave Frequency Up-Converters Extend Signal Simulation to 40 GHz – Synopsis
Microwave frequency up-converters extend signal simulation to 40 GHz from Synopsis and Keysight

Solution Brief 2014-08-04

Multiband Passive Intermodulation Testing – Power Technology Solutions (PTS)
Multiband Passive Intermodulation Testing from PTS and Keysight.

Solution Brief 2014-08-04

1 2 3 4 5 6 7 8 9 10 ... Next