Sprechen Sie mit einem Experten

Generators, Sources, Supplies

  • Signal Generators (Signal Sources) Signal Generators (Signal Sources) 

    Signal Generators (Signal Sources)

    • Analog, vector and agile signal generators to 67 GHz
    • Baseband generation/channel emulation
    • Use with Signal Studio & embedded software to create >35 signal types

  • Function / Arbitrary Waveform Generators Function / Arbitrary Waveform Generators 

    Function / Arbitrary Waveform Generators

    Function generators & arbitrary waveform generators, 10, 15, 20, 30, 80 & 500 MHz...

  • Pulse Generator Products Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • Data Generators & Analyzers Data Generators & Analyzers 

    Data Generators & Analyzers

    Data Generators & Analyzers, test fixture, accessories...

  • DC Power Supplies DC Power Supplies 

    DC Power Supplies

    Power Supply Overview: Single- & multiple-output DC power supplies, system power supplies, solar array simulators. Keysight has the DC power supply to meet your needs.

  • Source Measure Units Source Measure Units 

    Source Measure Units

    From Basic to High-End Source Measure Units

  • DC Electronic Loads DC Electronic Loads 

    DC Electronic Loads

    Single input electronic loads, load mainframes, fuel cell test solutions...

  • AC Power Sources / Power Analyzers AC Power Sources / Power Analyzers 

    AC Power Sources / Power Analyzers

    • AC6800 Series basic AC sources up to 4000 VA with LAN/LXI Core, USB or optional GPIB
    • 6800B Series of performance AC sources with integrated waveform and harmonic capabilities
    • Longest standard warranty