Contact an Expert

Oscilloscopes, Analyzers, Meters

 

  • Oscilloscopes Oscilloscopes 

    Oscilloscopes

    • 20 MHz to 90 GHz
    • Real-time (DSO and MSO) and sampling oscilloscopes
    • Handheld, portable and bench top models
    • Largest selection of oscilloscope application software
    • Wide-variety of oscilloscope probing solutions
       

  • Spectrum Analyzers (Signal Analyzers) Spectrum Analyzers (Signal Analyzers) 

    Spectrum Analyzers (Signal Analyzers)

    • Bench top, handheld, modular, real-time
    • DC to 50 GHz (to 325 GHz with external mixer)
    • General-purpose to application-specific
    • Use with 89600 VSA software or measurement applications

  • Vector Signal Analyzers Vector Signal Analyzers 

    Vector Signal Analyzers

    Choose from a vector signal analyzer collection that measures and analyzes signals:

    • from 9 kHz to 27 GHz
    • with up to 250 MHz analysis bandwidth
    • and characterizes complex signals with X-Series Measurement Applications and 89600 VSA software

  • Network Analyzers Network Analyzers 

    Network Analyzers

    • From 5 Hz to 1.05 THz
    • S-parameters, X-Parameters, insertion loss, gain, return loss, balanced parameters, differential measurements, compression, distortion, and noise figure
    • Active and passive components

  • Handheld Oscilloscopes, Analyzers, Meters Handheld Oscilloscopes, Analyzers, Meters 

    Handheld Oscilloscopes, Analyzers, Meters

    From digital multimeters (DMMs) and basic capacitance meters, to oscilloscopes, spectrum/signal and network analyzers, our handheld and portable test tools will address the test and measurement capabilities you need to complete your tasks.

  • Logic Analyzers Logic Analyzers 

    Logic Analyzers

    • The highest performance available, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
    • The best long-term value. You get the flexibility to configure a system the way you want.
    • The fastest timing capture with deep memory for fast digital system debug.

  • Protocol Analyzers and Exercisers Protocol Analyzers and Exercisers 

    Protocol Analyzers and Exercisers

    Protocol analyzer and exerciser test solutions for PCI / PCI-X, PCI Express, HDMI, SATA/SAS, DigRF, MIPI. View product info, datasheets and more

  • EMI/EMC, Phase Noise, Physical Layer Test Systems EMI/EMC, Phase Noise, Physical Layer Test Systems 

    EMI/EMC, Phase Noise, Physical Layer Test Systems

    • EMI precompliance
    • Physical layer test
    • Materials test
    • Phase noise test
       

  • Bit Error Ratio Test (BERT) Solutions Bit Error Ratio Test (BERT) Solutions 

    Bit Error Ratio Test (BERT) Solutions

    Serial bit error ratio (BER) series, ParBERT parallel bit error ratio (BER) platform.

  • Digital Multimeters (DMM) Digital Multimeters (DMM) 

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second

  • Power Meters & Power Sensors Power Meters & Power Sensors 

    Power Meters & Power Sensors

    Single & dual channel power meters, power sensors, microwave counters/power meters...

  • Frequency Counter Products Frequency Counter Products 

    Frequency Counter Products

    Keysight's frequency counter product family includes RF, Universal, and Microwave Frequency counter products, Time-To-Digital Converters.

  • Noise Figure Analyzers & Noise Sources Noise Figure Analyzers & Noise Sources 

    Noise Figure Analyzers & Noise Sources

    NFA noise figure analyzers, noise figure measurement applications, SNS noise sources, noise figure products...

  • LCR Meters & Impedance Measurement Products LCR Meters & Impedance Measurement Products 

    LCR Meters & Impedance Measurement Products

    • Industry standard
    • Plentiful product line up
    • Wide variety of accessories/fixtures

  • Digitizers Digitizers 

    Digitizers

    • High-speed digitizers: up to 14-bit vertical resolution, 8GSa/s, 3GHz bandwidth
    • High resolution digitizers: up to 16-bit, 20 MSa/s
    • USB digitizers: up to 16-bit, 2 MSa/s, low cost

  • AC Power Analyzers AC Power Analyzers 

    AC Power Analyzers

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage BW 2 MHz
    • Current BW 100 KHz

  • DC Power Analyzers DC Power Analyzers 

    DC Power Analyzers

    Gain insights in minutes with Keysight's DC Power Analyzer. No programming required -- for DC bias testing in R&D

  • Dynamic Signal Analyzers, Materials Measurement Dynamic Signal Analyzers, Materials Measurement 

    Dynamic Signal Analyzers, Materials Measurement

    Dynamic signal analyzer (DSA), FFT analyzer & data acquisition for physical, mechanical, acoustic test...

  • Parameter & Device Analyzers, Curve Tracer Parameter & Device Analyzers, Curve Tracer 

    Parameter & Device Analyzers, Curve Tracer

    A family of semiconductor device characterization instruments that use different methodologies to meet the needs of today's diverse users (4155C, 4156C and B1500A).