Hable con un experto

5000W, DC System Power Supplies, GPIB, Single Output

Reliable power and easy integration for manufacturing test

These low-noise supplies provide stable and reliable DC power enhanced with extensive protection features. They are also a great choice for long-term burn-in applications.

  • Perform remote programming using the GPIB interface and SCPI command set
  • Enhance measurement accuracy with low ripple and noise
  • Utilize selectable compensation to enable trouble-free powering of inductive loads
  • Control up to 16 supplies through one GPIB address via serial link system
  • Use built-in measurement system to provide DMM-quality voltage and current readings
  • Protect DUTs quickly and automatically with overvoltage and overcurrent features

Find the right product type for your needs:

  • Read & Learn - find datasheets, downloads, manuals & more - select the "Technical Support" tab
5000W, DC System Power Supplies, GPIB, Single Output
ModelVoltageCurrentMax PowerDimensions
(mm)
  6680A-J04*3.3V1000A3300WW=426
H=222
D=675
  6680A5V875A4375WW=426
H=222
D=675
  6681A8V580A4640WW=426
H=222
D=675
  6682A21V240A5040WW=426
H=222
D=675
  6683A32V160A5120WW=426
H=222
D=675
  6684A40V128A5120WW=426
H=222
D=675

* This item has special order options.

  • 6680A 5000 Watt System Power Supply, 5V, 875A 6680A 5000 Watt System Power Supply, 5V, 875A 

    6680A 5000 Watt System Power Supply, 5V, 875A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...

  • 6680A-J04 Special Order Power Supply, 3.3V, 1000A 6680A-J04 Special Order Power Supply, 3.3V, 1000A 

    6680A-J04 Special Order Power Supply, 3.3V, 1000A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...

  • 6681A 5000 Watt System Power Supply, 8V, 580A 6681A 5000 Watt System Power Supply, 8V, 580A 

    6681A 5000 Watt System Power Supply, 8V, 580A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...

  • 6682A 5000 Watt System Power Supply, 21V, 240A 6682A 5000 Watt System Power Supply, 21V, 240A 

    6682A 5000 Watt System Power Supply, 21V, 240A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...

  • 6683A 5000 Watt System Power Supply, 32V, 160A 6683A 5000 Watt System Power Supply, 32V, 160A 

    6683A 5000 Watt System Power Supply, 32V, 160A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...

  • 6684A 5000 Watt System Power Supply, 40V, 128A 6684A 5000 Watt System Power Supply, 40V, 128A 

    6684A 5000 Watt System Power Supply, 40V, 128A

    Keysight high performance DC power supplies offer speed and accuracy for test optimization. The single output, 5000W, GPIB 6680A-6684A provide low output ripple and noise...