Contact an Expert

1500W, DC System Power Supplies, GPIB, Single Output

Save valuable rack space with these small, high-density supplies

Get up to 1560W in a compact 1U package that offers solid performance and a variety of basic and enhanced capabilities.

  • Operate from any AC mains voltage worldwide via AC input (85-265 Vac)
  • Perform remote programming via GPIB, LAN and USB interfaces with SCPI command set (drivers available)
  • Utilize analog monitoring and control of output voltage and current
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with built-in protection features such as OVP, UVL, and OT
  • Monitor and control via the web using the LAN interface
  • LXI Compliant

Experience the N5700 from your desktop. View flash demo

Compare All 1500W N5700 Series Power Supply (13)

Find a 1500W N5700 Series Power Supply

  • N5761A Power Supply, 6V, 180A, 1080W N5761A Power Supply, 6V, 180A, 1080W (1) 

    N5761A Power Supply, 6V, 180A, 1080W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight 1080W, single output N5761A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

  • N5762A Power Supply, 8V, 165A, 1320W N5762A Power Supply, 8V, 165A, 1320W (1) 

    N5762A Power Supply, 8V, 165A, 1320W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight 1320W, single output N5762A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current...

  • N5763A Power Supply, 12.5V, 120A, 1500W N5763A Power Supply, 12.5V, 120A, 1500W (1) 

    N5763A Power Supply, 12.5V, 120A, 1500W

    Keysight basic DC power supplies offer essential features for a tight budget. The Keysight 1500W, single output N5763A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current...

  • N5764A Power Supply, 20V, 76A, 1520W N5764A Power Supply, 20V, 76A, 1520W (1) 

    N5764A Power Supply, 20V, 76A, 1520W

  • N5765A Power Supply, 30V, 50A, 1500W N5765A Power Supply, 30V, 50A, 1500W (1) 

    N5765A Power Supply, 30V, 50A, 1500W

  • N5766A Power Supply, 40V, 38A, 1520W N5766A Power Supply, 40V, 38A, 1520W (1) 

    N5766A Power Supply, 40V, 38A, 1520W

  • N5767A Power Supply, 60V, 25A, 1500W N5767A Power Supply, 60V, 25A, 1500W (1) 

    N5767A Power Supply, 60V, 25A, 1500W

  • N5768A Power Supply, 80V, 19A, 1520W N5768A Power Supply, 80V, 19A, 1520W (1) 

    N5768A Power Supply, 80V, 19A, 1520W

  • N5769A Power Supply, 100V, 15A, 1500W N5769A Power Supply, 100V, 15A, 1500W (1) 

    N5769A Power Supply, 100V, 15A, 1500W

  • N5770A Power Supply, 150V, 10A, 1500W N5770A Power Supply, 150V, 10A, 1500W (1) 

    N5770A Power Supply, 150V, 10A, 1500W