Contact an Expert

PXIT Family of Products

The PXIT family of products are high performance optical and electrical PXI modules used to test a wide range of photonic components in the telecommunications and data communications industry. The PXIT family, which is unique in the manufacturing test industry for having a combined modular Bit Error Ratio Tester (BERT) and Digital Communications Analyzer (DCA), provides a very wide bit rate coverage and excellent performance. Products include a 10.3125 Gb/s Bit Error Ratio Tester, 8.5 Gb/s Digital Communications Analyzer, 10.3125 Gb/s Pattern Generator, and a PXI Synthesizer.

PXI is a modular instrumentation platform designed specifically for measurement and automation applications. By leveraging off Compact PCI, Microsoft® Windows® and VXI, the PXI specification brings together the right technologies for PC-based test and measurement, instrumentation and industrial automation.

Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation

Features

  • Small, compact, rugged form factor and scalable
  • Low cost and high throughput
  • Eye diagram analysis and BER measurement

Refine the List

By Type of Content

1-7 of 7

Sort:
N2101B 10.3125 Gb/s Bit Error Ratio Tester - Data Sheet
The N2101B PXIT 10.7 Gb/s Bit Error Ratio Tester consists of a high accuracy clock source, data pattern generator, and error detector. It will automatically perform bit error ratio analysis to characterize the quality of devices at 10 standard internal rates from 155 Mb/s to 8.5 Gb/s.

Data Sheet 2012-01-27

PXIT 10.3125 Gb/s Digital Communication Analyzer N2100B Data Sheet
The N2100B PXIT DCA implements a coherent patented vector under-sampling technique which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope. The N2100B performs accurate eye diagram analysis to characterize the quality of transmitters from 1.063 Gb/s to 8.5 Gb/s.

Data Sheet 2011-10-10

N2099A Synthesizer User's Guide
N2099A Synthesizer User's Guide

User Manual 2008-11-01

PDF PDF 270 KB
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet
N2102B PXIT 10.3125 Gb/s Pattern Generator and N2099A PXIT Synthesizer Data Sheet

Data Sheet 2008-06-26

N2100A 7GHz Digital Communication Analyzer
The N2100A implements a coherent patented vector under-sampling which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope.

Brochure 2007-05-08

PDF PDF 1.68 MB
N2101A 5Gb/s Bit Error Ratio Tester - Brochure
The N2101A 5Gb/s BERT consists of a high accuracy clock source, data pattern generator, and error detector.

Brochure 2007-01-12

PDF PDF 842 KB
N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer
The N2102A PXI 8.5Gb/s Pulse Pattern Generator and N2099A PXI Synthesizer form part of the N2100 range of PXI modules.

Data Sheet 2007-01-12

PDF PDF 848 KB