Contactar a un Experto

N6700 Modular Power System

Small, flexible, and fast power supplies for R&D, design validation, and ATE applications

The Keysight N6700 Modular Power System (MPS) mainframes offer solutions for automated test system environments as well as R&D. The Keysight N6700 Low-Profile mainframes simplify test-system assembly, programming, debugging and operation. Its flexibility, small size, and fast command processing time make it ideal for ATE and production test environments. The N6705 DC Power Analyzer mainframe provides unrivaled productivity gains for sourcing and measuring DC voltage and current by integrating up to four advanced power supplies with DMM, Scope, Arb, and Data Logger features.

N6700 Modular Power System

New Modules:

N6755A - High-performance Autoranging DC Power Module
N6756A - High-performance Autoranging DC Power Module
N6763A - Precision DC Power Module
N6764A - Precision DC Power Module
N6765A - Precision DC Power Module
N6766A - Precision DC Power Module
N6777A - Basic DC Power Module

New Software:

14585A Control and Analysis Software for the DC Power Analyzer

Mainframes and Accessories
Model Name Description Dimensions
(mm)
  N6700B Low-Profile Modular Power System Mainframe, 400W The N6700B is 1 U, 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 400W. W=425
H=44
D=560
  N6701A Low-Profile Modular Power System Mainframe, 600W The N6701A is a 1 U, 4 slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. W=425
H=44
D=560
  N6702A Low-Profile Modular Power System Mainframe, 1200W The N6702A is a 1 U, 4 slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 1200W.  W=425
H=44
D=610
  N6705B DC Power Analyzer Mainframe, 600W The N6705B is 4-slot mainframe that accepts 1 to 4 modules below in any combination. Modules are ordered separately. Maximum output power is 600W. The DC Power Analyzer is designed for bench testing in R&D.  It is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel. W=425
H=177
D=272
  14585A 14585A Control and Analysis Software for the DC Power Analyzer The Keysight 14585A control and analysis software is designed to control the advanced functions of, as well as analyze the data taken from, an N6705 DC Power Analyzer via the familiar controls of a PC. n/a
  N6710B Custom Configured Modular Power System, 400W The N6710B is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6710B consists of 1 N6700B mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6700B, modules are ordered as options to the N6710B. W=425
H=44
D=560
  N6711A Custom Configured Modular Power System, 600W The N6711A is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6711A consists of 1 N6701A mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6711A, modules are ordered as options to the N6711A.  W=425
H=44
D=560
  N6712A Custom Configured Modular Power System, 1200W The N6712A is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6712A consists of 1 N6702A mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6712A, modules are ordered as options to the N6712A.  W=425
H=44
D=610
N6715B Custom Configured DC Power Analyzer, 600 W The N6715B is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715B consists of one N6705B mainframe plus one to four modules. To specify which modules you want installed in the N6715B, modules are ordered as options to the N6715B.

W=425
H=177
D=272
 

  N6708A Filler Panel Kit for N6700  Filler panel kit for use with the N6700A, N6700B, N6701A, or N6702A Low-Profile Modular Power System Mainframe. Required when you have less than 4 modules per mainframe   n/a
  N6709A Rack Mount Kit for N6700 Rack mount kit for use with the N6700 Low-Profile Modular Power System, model numbers N6700A, N6700B, N6701A, N6702A, N6710A, N6710B, N6711A, N6712A, N6721A-N6729A.  n/a

Modules for the N6700 System

 

Basic DC Power Modules - The Keysight N6730, N6740 and N6770 families of DC power modules provide programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

Basic DC Power Modules
Model Max
Power
Voltage Current Description
N6731B 50W 5V 10A Basic DC module
N6732B 50W 8V 6.25A Basic DC module
N6733B 50W 20V 2.5A Basic DC module
N6734B 50W 35V 1.5A Basic DC module
N6735B 50W 60V 0.8A Basic DC module
N6736B 50W 100V 0.5A Basic DC module
N6741B 100W 5V 20A Basic DC module
N6742B 100W 8V 12.5A Basic DC module
N6743B 100W 20V 5A Basic DC module
N6744B 100W 35V 3A Basic DC module
N6745B 100W 60V 1.6A Basic DC module
N6746B 100W 100V 1A Basic DC module
N6773A 300W 20V 15A Basic DC module
N6774A 300W 35V 8.5A Basic DC module
N6775A 300W 60V 5A Basic DC module
N6776A 300W 100V 3A Basic DC module
N6777A 300W 150V 2A Basic DC module

High-Performance, Autoranging DC Power Modules - The Keysight N6750 family of high-performance, autoranging DC power modules provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. In addition, Keysight has for the first time included high-speed test extension in general purpose power supplies. The high-speed test extension offers an oscilloscope-like digitizer that simplifies system configuration and increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT). In addition, autoranging output capabilities enable one power supply to do the job of several traditional power supplies.

Precision DC Power Modules - The Keysight N6760 family of precision DC power modules provides precise control and measurements in the milliampere and microampere region with the ability to simultaneously digitize voltage and current, and capture those measurements in an oscilloscope-like data buffer.

High-Performance and Precision DC Power Modules
Model Max Power Voltage Current Description
N6751A 50W 50V 5A High-performance, autoranging output module
N6752A 100W 50V 10A High-performance, autoranging output module
N6753A 300W 20V 50A High-performance, autoranging output module
N6754A 300W 60V 20A High-performance, autoranging output module
N6755A 500W 20V 50A High-performance, autoranging output module
N6756A 500W 60V 17A High-performance, autoranging output module
N6761A 50W 50V 1.5A Precision output and measurement module
N6762A 100W 50V 3A Precision output and measurement module
N6763A 300W 20V 50A Precision output and measurement module
N6764A 300W 60V 20A Precision output and measurement module
N6765A 500W 20V 50A Precision output and measurement module
N6766A 500W 60V 17A Precision output and measurement module

Source/Measure Units (SMUs) & Application-Specific Modules - The Keysight N6780 series of modules consists of source/measure units and application-specific modules. The N6781A, N6782A, and N6784A SMUs provide advanced features, precise control and measurements of voltage and current down to the microampere and nanoampere regions. They provide stable, glitch-free output voltage and current during high-speed load changes, fast output modulation, and high-speed measurements of both voltage and current simultaneous. The N6783A applications-specific modules provide capabilities necessary for their respective applications, battery charge/discharge and mobile device manufacturing.

Source/Measure Units (SMUs) & Application-Specific Modules
Model Max. Power Max. Voltage Max. Current Description
N6781A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Battery Drain Analysis
N6782A 20W 20V ±3A 2-Quadrant Source/Measure Unit for Functional Test
N6784A 20W ±20V ±3A 4-Quadrant General-Purpose Source/Measure Unit
N6783A-MFG 18W 6V +3A/-2A Mobile Communications DC Power Module (Basic 2-Quadrant)
N6783A-BAT 24W 8V +3A/-2A Battery Charge/Discharge Module
(Basic 2-Quadrant) 

Compare All N6700 Power Modules (44)

Find a N6700 Power Module

  • N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W (1) 

    N6755A High-Performance Autoranging DC Power Module, 20V, 50A, 500W

    The Keysight N6755A High Performance Autoranging DC Power module, 20V, 50A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W (1) 

    N6756A High-Performance Autoranging DC Power Module, 60V, 17A, 500W

    The Keysight N6756A DC Power Module, 60V, 17A, 500W, is a high performance DC power supply that offers speed and accuracy for test optimization.

  • N6763A Precision DC Power Module, 20V, 50A, 300W N6763A Precision DC Power Module, 20V, 50A, 300W (1) 

    N6763A Precision DC Power Module, 20V, 50A, 300W

    The Keysight N6763A DC Power Module, 20V, 50A, 300W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6764A Precision DC Power Module, 60V, 20A, 300W N6764A Precision DC Power Module, 60V, 20A, 300W (1) 

    N6764A Precision DC Power Module, 60V, 20A, 300W

    The Keysight N6764A DC Power Module, 60V, 20A, 300W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6765A Precision DC Power Module, 20V, 50A, 500W N6765A Precision DC Power Module, 20V, 50A, 500W (1) 

    N6765A Precision DC Power Module, 20V, 50A, 500W

    The Keysight N6765A DC Power Module, 20V, 50A, 500W, is a precision DC power module that provides low noise, and precise control and measurements.

  • N6766A Precision DC Power Module, 60V, 17A, 500W N6766A Precision DC Power Module, 60V, 17A, 500W (1) 

    N6766A Precision DC Power Module, 60V, 17A, 500W

    The Keysight N6766A DC Power Module, 60V, 17A, 500W, is a precision DC power module that provides low noise, and precise control and measurement.

  • N6777A DC Power Module, 150V, 2A, 300W N6777A DC Power Module, 150V, 2A, 300W (1) 

    N6777A DC Power Module, 150V, 2A, 300W

    The Keysight N6777A DC Power Module, 150V, 2A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical ...

  • N6731B DC Power Module 0-5V, 0-10A, 50W N6731B DC Power Module 0-5V, 0-10A, 50W (1) 

    N6731B DC Power Module 0-5V, 0-10A, 50W

    Basic N6700 Series Programmable DC Power Module, uses one slot

    • DC output: 0-5 V, 0-10 A, 50 W
    • Low noise, stable operation
    • Programmable voltage and current, with built-in measurements
    • Advanced features to protect your DUT
    • Optional high speed test extensions
       

  • N6732B DC Power Module, 8V, 6.25A, 50W N6732B DC Power Module, 8V, 6.25A, 50W (1) 

    N6732B DC Power Module, 8V, 6.25A, 50W

  • N6733B DC Power Module, 20V, 2.5A, 50W N6733B DC Power Module, 20V, 2.5A, 50W (1) 

    N6733B DC Power Module, 20V, 2.5A, 50W

Industrias y Tecnologías Relacionadas