Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:


Discuter avec un expert

MMIC (Monolithic Microwave Integrated Circuit) Millimeter-Wave & Microwave Devices

Keysight offers a series of millimeter-wave and microwave MMICs that provide superior performance over a wide bandwidth from DC to 50 GHz, including both analog and digital applications. The below listed HMMC and HSCH products are available through a selection of worldwide distribution partners. The 1Gxx line of products are also available through distribution partners to a select set of customers. Certain restrictions apply.

For commercial or technical questions related to the millimeter-wave and microwave devices, direct your questions to Keysight at mmic_helpline@keysight.com

Coming soon! Keysight IC’s will have X-Parameter models available. With X-Parameters, a mathematical superset of S-parameters, Keysight ICs can be modeled in both large-signal and small-signal conditions. For more information on X-Parameters, visit here.

For more information on Keysight IC X-Parameter models contact mmic_helpline@keysight.com

Check this site in the future for additional information.

1 sur 1

HSCH-9161 HSCH-9162 GaAs Detector Diode - Data Sheet
The HSCH-916x is a discrete, beam lead, GaAs diode fabricated using the modified barrier integrated diode (MBID) process.

Fiche signalétique 2013-11-06