Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

MMIC (Monolithic Microwave Integrated Circuit) Millimeter-Wave & Microwave Devices

Keysight offers a series of millimeter-wave and microwave MMICs that provide superior performance over a wide bandwidth from DC to 50 GHz, including both analog and digital applications. The below listed HMMC and HSCH products are available through a selection of worldwide distribution partners. The 1Gxx line of products are also available through distribution partners to a select set of customers. Certain restrictions apply.

For commercial or technical questions related to the millimeter-wave and microwave devices, direct your questions to Keysight at mmic_helpline@keysight.com

Coming soon! Keysight IC’s will have X-Parameter models available. With X-Parameters, a mathematical superset of S-parameters, Keysight ICs can be modeled in both large-signal and small-signal conditions. For more information on X-Parameters, visit here.

For more information on Keysight IC X-Parameter models contact mmic_helpline@keysight.com

Check this site in the future for additional information.

1-25 of 63

Sort:
1GG5-4200 DC - 5 GHz SMT Packaged GaAs Diode Limiter - Data Sheet
The 1GG5-4200 is a packaged 5 GHz reverse power protection (RPP) and limiter GaAs ID.

Data Sheet 2016-08-26

PDF PDF 960 KB
1GC1-4030 DC-10 GHz Medium Power Series Shunt Amplifier
The 1GC1-4030 is a DC – 10 GHz, 11 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-24

PDF PDF 1.12 MB
1GC1-4251 DC–12 GHz HBT Series–Shunt Amplifier - Data Sheet
The 1GC1-4251 is a packaged DC to 12 GHz, 9.5 dB gain, feedback amplifier designed to be used as a cascadable gain block for a variety of applications.

Data Sheet 2016-08-22

PDF PDF 1.12 MB
6 GHz Integrated GaAs Diode Limiter - Data Sheet
The 1GG5-4028 is a 6 GHz reverse power protection (RPP) and limiter GaAs ID. The device can be used to protect sensitive RF circuits from excess RF power, DC transients and ESD from DC to 6 GHz.

Data Sheet 2016-08-22

PDF PDF 704 KB
HMMC-3124 DC-12 GHz Packaged High Efficiency Divide-by-4 Prescaler - Data Sheet
The HMMC-3124 is a packaged GaAs HBT MMIC prescaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal-path down conversion applications.

Data Sheet 2015-09-28

PDF PDF 1.50 MB
HMMC-3128 DC-12 GHz Packaged High Efficiency Divide-by-8 Prescaler - Data Sheet
The HMMC-3128 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signalpath down conversion applications.

Data Sheet 2015-09-28

PDF PDF 1.53 MB
HMMC-3108 DC-1 GHz Packaged Divide-by-8 Prescaler - Data Sheet
The HMMC-3108 is a packaged GaAs HBT MMIC prescaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-28

PDF PDF 1.60 MB
HMMC-3102 DC-1 GHz Packaged Divide-by- Prescaler - Data Sheet
The HMMC-3102 is a packaged GaAs HBT MMIC prescaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-28

PDF PDF 1.43 MB
HMMC-3104 DC-16 GHz Packaged Divide-by-4 Prescaler - Data Sheet
The HMMC-3104 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 16 GHz frequency translation for use in communications.

Data Sheet 2015-09-18

PDF PDF 1.61 MB
HMMC—3122 DC-12 GHz Packaged High Efficiency Divide-by-2 Prescaler - Data Sheet
The HMMC-3122 is a packaged GaAs HBT MMIC pre-scaler which offers dc to 12 GHz frequency translation for use in communications and EW systems incorporating high-frequency PLL oscillator circuits and signal path down conversion applications.

Data Sheet 2015-09-17

PDF PDF 1.21 MB
High Frequency Tech Center (HFTC) - Brochure
Brochure describing the features of Keysight's High Frequency Tech Center (HFTC).

Brochure 2015-04-08

PDF PDF 1.10 MB
DC–75 GHz SPDT GaAs MMIC Switch - DataSheet
The TC950 is a GaAs monolithic microwave integrated circuit (MMIC) switch designed for low insertion loss and high isolation from DC to 75 GHz.

Data Sheet 2014-09-29

PDF PDF 1.56 MB
GaAs MMIC TWA Users Guide - Application Note
GaAs MMIC TWA Users Guide. This application note gives a technical overview of the TC700, TC702 and TC900 GaAs MMIC Traveling Wave Amplifiers (TWA).

Application Note 2014-08-04

PDF PDF 1.59 MB
TC421 Detector Sensitivity Measurements - Technical Overview
This document depicts detector sensitivity measurements for the TC421 GaAs Schottky diode.

Technical Overview 2014-08-03

PDF PDF 933 KB
HMMC-5040 20–40 GHz Amplifier - Data Sheet
The HMMC-5040 is a high-gain broad-band MMIC amplifier designed for both military applications and commercial communication systems.

Data Sheet 2014-08-03

PDF PDF 2.24 MB
1 WATT 17.7 GHz – 32 GHz Linear Power Amplifier - Technical Overview
This technical overview provides application information and performance data on the use of TC915 linear amplifiers in multiple chip combined configurations to increase output power.

Technical Overview 2014-08-03

PDF PDF 556 KB
Beam Lead Diode Bonding and Handling Procedures - Application Note
This application note explains how to handle diodes to reduce the risk of damage by static electricity or damage during testing and assembly.

Application Note 2014-08-03

PDF PDF 108 KB
FET Switch Speed and Settling Time - Application Note
This publication describes the occurrence and some of the possible solutions for “slowtails” FET switch behavior.

Application Note 2014-08-03

PDF PDF 860 KB
TC421 Diode Model - Technical Overview
This document depicts detector sensitivity measurements for the TC421 GaAs Schottky diode.

Technical Overview 2014-08-03

PDF PDF 806 KB
TC915 Intermodulation Distortion - Technical Overview
Intermodulation distortion (IMD) plots for theTC915 at 18, 23, and 28 GHz are a summary of measurements and comprise this technical overview.

Technical Overview 2014-08-03

PDF PDF 380 KB
HMMC-5620 6-20 GHz High-Gain Amplifer - Data Sheet
The HMMC-5620 is a wideband GaAs MMIC amplifier, designed for medium output power and high gain over the 6 to 20 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 3.18 MB
TC611 GaAs Detector Diode Sensitivity Measurements - Application Note
This publication presents detector voltage measurements, compared to the deviation from linearity (referenced to -40 dBm).

Application Note 2014-08-03

PDF PDF 324 KB
HMMC-3102 DC-1 GHz Packaged Divide-by-2 Prescaler - Data Sheet
The HMMC-3102 is a packaged GaAs HBT MMIC prescaler which offers DC to 16 GHz frequency translation for use in communications.

Data Sheet 2014-08-03

PDF PDF 1.74 MB
HMMC-5021, HMMC-5022, HMMC-5026, and QMMC-5002 GaAs MMIC Traveling Wave Amplifier - Data Sheet
The HMMC-5021/22/26/QMMC- 5002 is a broadband GaAs MMIC traveling wave amplifier designed for high gain and moderate output power over the full 2 to 26.5 GHz frequency range.

Data Sheet 2014-08-03

PDF PDF 988 KB
GaAs MMIC ESD, Die Attach, and Bonding Guidelines - Technical Overview
This application note contains information on die attach methods and bonding methods for integrated circuits.

Application Note 2014-08-03

PDF PDF 327 KB

1 2 3 Next