Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

MMIC (Monolithic Microwave Integrated Circuit) Millimeter-Wave & Microwave Devices

Keysight offers a series of millimeter-wave and microwave MMICs that provide superior performance over a wide bandwidth from DC to 50 GHz, including both analog and digital applications. The below listed HMMC and HSCH products are available through a selection of worldwide distribution partners. The 1Gxx line of products are also available through distribution partners to a select set of customers. Certain restrictions apply.

For commercial or technical questions related to the millimeter-wave and microwave devices, direct your questions to Keysight at mmic_helpline@keysight.com

Coming soon! Keysight IC’s will have X-Parameter models available. With X-Parameters, a mathematical superset of S-parameters, Keysight ICs can be modeled in both large-signal and small-signal conditions. For more information on X-Parameters, visit here.

For more information on Keysight IC X-Parameter models contact mmic_helpline@keysight.com

Check this site in the future for additional information.

  • Millimeter-wave and Microwave GaAs Amplifiers Millimeter-wave and Microwave GaAs Amplifiers 

    Millimeter-wave and Microwave GaAs Amplifiers

    Keysight Technologies provides a variety of MMIC amplifiers ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Attenuators Millimeter-wave and Microwave GaAs Attenuators 

    Millimeter-wave and Microwave GaAs Attenuators

    Keysight Technologies provides MMIC attenuators ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Switches Millimeter-wave and Microwave GaAs Switches 

    Millimeter-wave and Microwave GaAs Switches

    Keysight Technologies provides MMIC switches ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Diodes Millimeter-wave and Microwave GaAs Diodes 

    Millimeter-wave and Microwave GaAs Diodes

    Keysight Technologies provides MMIC diodes ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Frequency Dividers and Prescalers Millimeter-wave and Microwave GaAs Frequency Dividers and Prescalers 

    Millimeter-wave and Microwave GaAs Frequency Dividers and Prescalers

    Keysight Technologies provides MMIC frequency dividers and prescalers ideal for high frequency communications, microwave instrumentation, and EW radar system applications.

  • Millimeter-wave and Microwave GaAs Limiters Millimeter-wave and Microwave GaAs Limiters 

    Millimeter-wave and Microwave GaAs Limiters

    Keysight Technologies provides a variety of MMIC limiters ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Mixers Millimeter-wave and Microwave GaAs Mixers 

    Millimeter-wave and Microwave GaAs Mixers

    Keysight Technologies provides a variety of MMIC mixers ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Multipliers Millimeter-wave and Microwave GaAs Multipliers 

    Millimeter-wave and Microwave GaAs Multipliers

    Keysight Technologies provides a variety of MMIC multipliers ideal for microwave radio, aerospace and defense, and instrumentation applications.

  • Millimeter-wave and Microwave GaAs Specialty ICs Millimeter-wave and Microwave GaAs Specialty ICs 

    Millimeter-wave and Microwave GaAs Specialty ICs

    Keysight Technologies provides a variety of MMIC specialty ICs ideal for microwave radio, aerospace and defense, and instrumentation applications.