Contact an Expert

6000L Series Oscilloscope

The most space efficient, and affordable LXI compliant oscilloscopes!

The 6000L Series oscilloscopes provide up to 1-GHz bandwidth in a space-saving 1U-high 19-inch wide package to saves your valuable rack space. Rack mount brackets and rack rails are standard with every unit.

Specifications:

  • Bandwidth: 100 MHz to 1 GHz BW
  • Channels: 4 analog to 16 digital (with MSO option)
  • Sample rate: 4 GSa/s

Key features:

  • Built-in web browser control
  • Standard USB, LAN, GPIB interfaces and XGA out
  • Optimized for automated and manufacturing test
  • Standard 3 year warranty, like all Keysight instruments

Compare All 6000L Series Oscilloscopes (3)

Find an Oscilloscope

  • DSO6014L Low Profile Oscilloscope: 100 MHz, 4 channels DSO6014L Low Profile Oscilloscope: 100 MHz, 4 channels (1) 

    DSO6014L Low Profile Oscilloscope: 100 MHz, 4 channels

    • 100 MHz
    • 4 analog channels
    • 1U high form factor optimized for rack
    • Rack mount brackets and rack rails are standard

  • DSO6054L Low Profile Oscilloscope: 500 MHz, 4 channels DSO6054L Low Profile Oscilloscope: 500 MHz, 4 channels (1) 

    DSO6054L Low Profile Oscilloscope: 500 MHz, 4 channels

    • 500 MHz
    • 4 analog channels
    • 1U high form factor optimized for rack
    • Rack mount brackets and rack rails are standard

  • DSO6104L Low Profile Oscilloscope: 1 GHz, 4 channels DSO6104L Low Profile Oscilloscope: 1 GHz, 4 channels (1) 

    DSO6104L Low Profile Oscilloscope: 1 GHz, 4 channels

    • 1 GHz
    • 4 analog channels
    • 1U high form factor optimized for rack
    • Rack mount brackets and rack rails are standard