Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Keysight Measurement Framework (KMF) KS9000

Simplify your Test Software Development

The KS9000 Keysight Measurement Framework (KMF) 2017 software provides an easy to use software framework for rapid test solution development using Microsoft’s Visual Studio .NET environment. With KMF you can develop high-performance, scalable test measurement solutions which take full advantage of parallel processing multi-core CPUs for fastest measurement processing and testing speeds. KMF provides core framework libraries, Visual Studio developer tools, and measurement processing plugins that deliver trusted Keysight measurement algorithms in a componentized .dll form.

Download a 30-day trial of KMF now

Compare all KMF Components (9)

  • KS9021A WCDMA UL/DL EVM Plugin KS9021A WCDMA UL/DL EVM Plugin (1) 

    KS9021A WCDMA UL/DL EVM Plugin

    • The WcdmaDownlinkEVM and WcdmaUplinkEVM plugins can analyze W-CDMA (3GPP) and HSPA signals complying with 3GPP technical specifications
    • Tailor measurement parameters and output results to your specific needs
    • Optimized for fast measurement speed 

  • KS9045A LTE-A FDD UL/DL EVM Plugin KS9045A LTE-A FDD UL/DL EVM Plugin (1) 

    KS9045A LTE-A FDD UL/DL EVM Plugin

    • The LteAFddEvm plugin can be used with LTE/LTE-A FDD downlink and uplink signals complying with 3GPP technical specifications
    • Tailor measurement parameters and output results to your specific needs
    • Optimized for fast measurement speed
       

  • KS9065A LTE-A TDD UL/DL EVM Plugin KS9065A LTE-A TDD UL/DL EVM Plugin (1) 

    KS9065A LTE-A TDD UL/DL EVM Plugin

    • The LteATddEvm plugin can be used with LTE/LTE-A TDD downlink and uplink signals complying with 3GPP technical specifications
    • Tailor measurement parameters and output results to your specific needs
    • Optimized for fast measurement speed
       

  • KS9089A TD-SCDMA MS/BTS EVM Plugin KS9089A TD-SCDMA MS/BTS EVM Plugin (1) 

    KS9089A TD-SCDMA MS/BTS EVM Plugin

    • The TdscdmaEvm plugin processes TD-SCDMA (Time Division - Synchronous Code Domain Multiple Access), 3GPP N-TDD 1.28 Mcps compliant signals
    • Tailor measurement parameters and output results to your specific needs
    • Optimized for fast measurement speed

  • KS9150A KMF Spectrum/FFT Analysis Plugin KS9150A KMF Spectrum/FFT Analysis Plugin (1) 

    KS9150A KMF Spectrum/FFT Analysis Plugin

    • FFT algorithm: Convert time-domain to frequency-domain data
    • User-selectable parameters: center/start frequency, FFT point size, resolution bandwidth, window functions

  • KS9400A KMF Core Libraries KS9400A KMF Core Libraries (1) 

    KS9400A KMF Core Libraries

    • Essential foundation elements of the Keysight Measurement Framework
    • Required for all KMF-based software installations
    • Includes the DSP vector math utilities, waveform array & file reader plugins, hardware resource adapters 
       

  • KS9401A KMF WPF Visualization Pack KS9401A KMF WPF Visualization Pack (1) 

    KS9401A KMF WPF Visualization Pack

    • Augments Core Libraries with GUI tools for Microsoft Windows Presentation Foundation (WPF)
    • Flexible trace graphing and display features, including data markers
       

  • KS9402A KMF WinForms Visualization Pack KS9402A KMF WinForms Visualization Pack (1) 

    KS9402A KMF WinForms Visualization Pack

    • Augments Core Libraries with GUI tools for Microsoft Windows Forms (WinForms) graphical class library
    • Flexible trace graphing and display features, including data markers

  • KS9600A KMF Visual Studio Developer Pack KS9600A KMF Visual Studio Developer Pack (1) 

    KS9600A KMF Visual Studio Developer Pack

    • Useful development and debugging tools for use with the Microsoft Visual Studio
    • Includes the KMF Vector Debugger Visualizer
    • Enables run-time examination of data and settings flowing between KMF plugins, including graphical visualization of data

Related Industries & Technologies