Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

CX3300 Series Device Current Waveform Analyzer

View Product Collection Details

Prices are subject to change without notice.

Select Features

2 of 2 product matches

Sort:
Product Dynamic Range Channels Maximum Sample Rate Digital Channel Bandwidth Memory
CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel
14-bit or 16-bit 4 1 GSa/s Yes (8 Channels) 50 MHz, 100 MHz, 200 MHz 16 Mpts/ch, 64 Mpts/ch, 256 Mpts/ch
CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel
14-bit or 16-bit 2 1 GSa/s No 50 MHz, 100 MHz, 200 MHz 16 Mpts/ch, 64 Mpts/ch, 256 Mpts/ch