Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

CX3300 Series Device Current Waveform Analyzer

The mainframes of CX3300 series of Device Current Waveform Analyzers captures measured current waveforms by the Current Sensors with a maximum of 200 MHz wide bandwidth and a maximum of 1 GSa/s fast sampling rate. The data acquisition is done by 14-bit or 16-bit by just selecting the “High Speed Mode” or “High Resolution Mode” from the front panel. To maintain the low noise current sensing capabilities of the Current Sensors, the mainframes are also designed to minimize the noise even under such wide measurement bandwidth.

The WXGA 14.1” multi touch display has an enough space to simultaneously view the waveforms as well as analysis results. The advanced GUI (Graphical User Interface) and the familiar measurement functions drastically save the start-up time for new users. A wide variety of built-in analysis tools improve your debug efficiency and accelerate your insights.

The CX3300 series mainframes offer 2-channel and 4-channel models so that you can choose the most appropriate one based on the application, budget and required digital channel capability.

The CX3300’s dimensions are small enough to be used on your benchtop as a new and powerful measurement instrument.
 

Compare All Analyzers (2)

Find a Device Current Waveform Analyzer

  • CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel (1) 

    CX3322A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 2 Channel

    • 2-channel model
    • 14-bit or 16-bit wide dynamic range
    • Low noise floor enabling 100 pA level measurements
    • Max. 200 MHz wide bandwidth and 1 GSa/s
    • Familiar and easy-to-use 14.1” touch screen based GUI
       

  • CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel (1) 

    CX3324A Device Current Waveform Analyzer, 1 GSa/s, 14/16-bit, 4 Channel

    • 4-channel model
    • 14-bit or 16-bit wide dynamic range
    • Low noise floor enabling 100 pA level measurements
    • Max. 200 MHz wide bandwidth and 1 GSa/s
    • Familiar and easy-to-use 14.1” touch screen based GUI
       

  • CX3300A Device Current Waveform Analyzer Accessories CX3300A Device Current Waveform Analyzer Accessories 

    CX3300A Device Current Waveform Analyzer Accessories

    • Dedicated accessories for the CX3300 series
    • Current Sensors: max. 200 MHz and min. 100 pA level dynamic current measurements
    • Passive Probe Interface Adapter
    • Digital Channel (only used with CX3324A)