Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Automated ICT System

With world-famous in-circuit test technologies and innovations around automated inline handlers, Keysight automated inline ICT solutions are versatile and flexible and provide you:

  • Smaller foot print to save production space
  • Stable and robust usage to offer the best production uptime
  • Highest test speed for best efficiency
  • Seamless integration with best support availability
  • E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • The E9988E offers max 2592 nodes testing. Built to stringent specifications for SMEMA compatibility, it is easily integrated into existing SMT lines.

  • E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • Short-wire fixturing technology ensures transportability, repeatability and stability
    • Innovative design ensures easy maintenance and fixture change
    • Compact chassis, only 800 mm or 31.5” in length

  • U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems 

    U9405A Medalist i1000D Small Foot Print Inline and Offline In-Circuit Systems

    • The smallest foot print that meets your factory floor plans.
    • Investment protection with upgradeable offline to inline feature.
    • Best fit for automotive manufacturing with high component clearance.
    • No more gray area between handler vendor and ICT vendors. Keysight gives you all.

  • U9406A i1000D for IPTE MFT19 Handler U9406A i1000D for IPTE MFT19 Handler 

    U9406A i1000D for IPTE MFT19 Handler

    • Smaller foot print for limited production space
    • Stable and robust with the best production uptime
    • Highest test speed for best efficiency
    • Seamless integration with best support availability