Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Precision Current-Voltage Analyzer

View Product Collection Details

Prices are subject to change without notice.

Select Features

10 of 10 product matches

Sort:
Product Product Family Maximum Output Minimum Current Measurement Resolution Maximum number of SMUs Analyzer Controller IV Measurement Capabilities Optional Measurement Capabilities
B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe B1500A Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe
Advanced Device Analyzer
  • 200 V/1 A
  • 0.1 fA
10 (configurable module)
  • External PC
  • Mainframe built-in PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
  • Capacitance measurement
  • Ultra-fast pulsed/transient IV
B1505A Power Device Analyzer / Curve Tracer B1505A Power Device Analyzer / Curve Tracer
Advanced Device Analyzer
  • 10 kV/1500 A
  • 10 fA
10 (configurable module)
  • External PC
  • Mainframe built-in PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
  • Capacitance measurement
E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe
Precision IV Analyzer
  • 200 V/1 A
  • 0.1 fA
8 (configurable module)
  • External PC
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe
Precision IV Analyzer
  • 200 V/1 A
  • 5 pA
8 (configurable module)
  • External PC
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU) E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)
Precision IV Analyzer
  • 200 V/1 A
  • 5 pA
2 (fixed configuration)
  • External PC
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs) E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)
Precision IV Analyzer
  • 100 V/200 mA
  • 5 pA
2 (fixed configuration)
  • External PC
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse B2912A Precision Source/Measure Unit, 2 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer
  • 210 V/3 A (10.5A Pulse)
  • 10 fA
2 (stackable up to 4 units)
  • External PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse B2911A Precision Source/Measure Unit, 1 ch, 10 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer
  • 210 V/3 A (10.5A Pulse)
  • 10 fA
1 (stackable up to 4 units)
  • External PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse B2902A Precision Source/Measure Unit, 2 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer
  • 210 V/3 A (10.5A Pulse)
  • 100 fA
2 (stackable up to 4 units)
  • External PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a
B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse B2901A Precision Source/Measure Unit, 1 ch, 100 fA, 210 V, 3 A DC/10.5 A Pulse
Economic IV Analyzer
  • 210 V/3 A (10.5A Pulse)
  • 100 fA
1 (stackable up to 4 units)
  • External PC
  • I/V-t sampling
  • Spot / Pulsed spot
  • Sweep /Pulsed sweep
n/a