Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AC Power Analyzers

See it, measure it, prove it

The Keysight PA2200 series IntegraVision power analyzer is an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure and prove the performance of your design. Get your design and validation work done quickly, accurately and confidently with IntegraVision's ability to address multiple test scenarios with the flexibility of wide-ranging, isolated inputs. Visualize transients, in-rush currents and state changes with a high-speed digitizer that captures voltage, current and power in real time. Analyze power losses in the time and frequency domains using full Nyquist rate-based computations.

Award Winning Product! 

The PA2203A IntegraVision power analyzer was recognized as a 2015 “product of the year” by Electronic Products magazine. Editors at the publication evaluated thousands of products before naming the 2015 winners, which were selected on the basis of innovative design, significant advancement in technology or application, and substantial achievement in price and performance. Electronic Products praised the IntegraVision power analyzer family for being “the first to combine high-accuracy power measurements and touch-driven oscilloscope visualization in a single instrument.” The PA2203A power analyzer was described as a “tour-de-force, providing four-channel, three-phase measurements … for fast, accurate design and validation of grid-connected devices, motor drives, and other high-power devices.



 

  • PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase 

    PA2201A IntegraVision Power Analyzer, 2-channels, 1 phase

    • Measures up to 1000 V, 50 A
    • Basic accuracy 0.05%
    • Voltage bandwidth up to 2.5 MHz
    • Current bandwidth 100 KHz

  • PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase 

    PA2203A IntegraVision Power Analyzer, 4 Channels, 3-Phase

    • 4 power channels
    • Basic accuracy of 0.05%
    • Isolated and floating inputs to 1000 V
    • 5 M samples/second at 16 bits on every waveform simultaneously
    • Measures voltage up to 1000 Vrms with bandwidth of up to 2.5 MHz