Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

HeatWave Electro-Thermal Analysis Software

Keysight's HeatWave Electro-Thermal Analysis Software is an IC thermal simulator for chips, and stacked-die SiP. HeatWave computes the full-chip temperature profile at the spatial resolution of your devices and interconnects, and annotates this data into your circuit simulator, making your simulation results temperature-accurate. Because the geometric features of power sources and heat conduction paths inside a chip are at the submicron scale, the thermal modeling and numerical solution techniques have to be commensurate with such feature sizes. The simulation results are 3-dimensional temperature profiles with the necessary resolution and accuracy. HeatWave works with several IC design tools, including Cadence Virtuoso. A version of the HeatWave solver is also available in Advanced Design System (ADS) for RFIC and MMIC applications. For more information, refer to the ADS Electro-Thermal Simulator Element.

Key Benefits of HeatWave

  • HeatWave enables your circuit simulator to show how temperature affects your circuit’s performance, helping you to neutralize adverse temperature effects before committing to fabrication.
  • By providing the accurate operational temperature profile within the IC, HeatWave reveals hotspots and excessive temperature variations in precision circuitry.
  • HeatWave enhances your ability to detect reliability and wear out/lifetime issues, using accurate and realistic temperature data.

Learn about HeatWave

  • W2590ET HeatWave Electro-Thermal Simulator W2590ET HeatWave Electro-Thermal Simulator 

    W2590ET HeatWave Electro-Thermal Simulator

    • Electrothermal solver works with your circuit simulator to provide temperature-aware simulation results
    • High capacity: can handle large-scale analog/mixed-signal and digital IC designs
    • High precision: provides accurate, device-level temperature data at sub-micron resolution

  • W2591ET HeatWave Steady-State Analog Electro-Thermal Simulator W2591ET HeatWave Steady-State Analog Electro-Thermal Simulator 

    W2591ET HeatWave Steady-State Analog Electro-Thermal Simulator

    • Electrothermal solver works with your circuit simulator to provide temperature-aware simulation results
    • High capacity: can handle large-scale analog/mixed-signal and digital IC designs
    • High precision: provides accurate, device-level temperature data at sub-micron resolution