Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe M8000 Series of BER Testers

Take the express lane to design verification

Simplified time-efficient testing is essential when you are developing next-generation computer, consumer, or communication devices. The Keysight M8000 Series is the highly integrated BER test solution for physical layer characterization, validation, and compliance testing. With support for a wide range of data rates and standards, the M8000 Series provides accurate, reliable results that accelerate your insight into the performance margins of high-speed digital devices.

Shift into high gear with the M8000 Series—and take the express lane in design verification.

  • M8020A J-BERT High-Performance BERTs M8020A J-BERT High-Performance BERTs 

    M8020A J-BERT High-Performance BERTs

    • Data rates up to 8.5/ 16 Gb/s for pattern generator and error detector
    • 1- 4 16 Gb/s BERT channels in a 5-slot AXIe chassis
    • Integrated and adjustable ISI for loss emulation
    • Built-in clock data recovery and equalization

  • M8030A Multi-Channel BERT M8030A Multi-Channel BERT 

    M8030A Multi-Channel BERT

    • 10 channel BERT up to 16 Gb/s
    • Any combination of pattern generator or analyzer channel
    • Easy expansion due to modular concept within a 14-slot AXIe mainframe
    • For multi-channel applications like PCIe and PON
    • M8070A software for easy characterization

  • M8040A 64 Gbaud High-performance BERT M8040A 64 Gbaud High-performance BERT 

    M8040A 64 Gbaud High-performance BERT

    • Data rates up to 32 and 64 GBaud for pattern generator and error analyzer
    • PAM-4 and NRZ format selectable 
    • Integrated de-emphasis, jitter 2nd channel
    • True PAM-4 error analysis
    • AXIe modules with 3-slot generator and 1-slot analyzer

  • M8048A ISI Channels M8048A ISI Channels 

    M8048A ISI Channels

    • Emulates a wide range of channel loss by cascading ISI traces with fine resolution
    • Four short ISI channels
    • Four long ISI channels
    • Differential channels
    • Small size

  • M8061A Multiplexer 2:1 With De-Emphasis 32 Gb/s M8061A Multiplexer 2:1 With De-Emphasis 32 Gb/s 

    M8061A Multiplexer 2:1 With De-Emphasis 32 Gb/s

    • 32 Gb/s Multiplexer 2:1
    • Extends data rate of J-BERT M8020A to 32Gb/s and J-BERT N4903B pattern generator up to 28.4 Gb/s
    • Optional de-emphasis up to 8 taps
    • 2-slot AXI module
    • Control from J-BERT user interface via USB

  • M8062A 32Gb/s BERT Front End M8062A 32Gb/s BERT Front End 

    M8062A 32Gb/s BERT Front End

    • Fully unique integrated capabilities for higher-data-rate testing
    • Data rate up to 32.4 Gb/s
    • Improved efficiency and accuracy for 100G and beyond testing
    • Controlled through integrated user interface of the J-BERT M8020A

  • M8070A System Software for M8000 Series of BER Test Solutions M8070A System Software for M8000 Series of BER Test Solutions 

    M8070A System Software for M8000 Series of BER Test Solutions

    • System Software for J-BERT M8020A
    • Graphical user interface
    • Remote control

  • M8085A MIPI® Receiver Test Solution M8085A MIPI® Receiver Test Solution 

    M8085A MIPI® Receiver Test Solution

    The M8085A is a software plug-in for M8070A Bit Error Ratio Test system software within the M8000 series of BER test solutions.

  • M8190A 12 GSa/s Arbitrary Waveform Generator M8190A 12 GSa/s Arbitrary Waveform Generator 

    M8190A 12 GSa/s Arbitrary Waveform Generator

    • A Keysight AWG
    • The source of greater fidelity
    • Delivers high resolution and wide bandwidth simultaneously

  • M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator 

    M8195A 65 GSa/s Arbitrary Waveform Generator

    • Go where you have never been able to test before: in speed, in bandwidth, and in channel density
    • Flexible signal generation at up to 32 Gbaud
    • Clean and distorted signal to stress the device to the limits

  • M8196A 92 GSa/s Arbitrary Waveform Generators M8196A 92 GSa/s Arbitrary Waveform Generators 

    M8196A 92 GSa/s Arbitrary Waveform Generators

    • New Arbitrary Waveform Generator with the highest sample rate in the market
    • Flexible signal generation at up to 64 GBaud
    • High channel density: 1, 2 or 4 channels per AXIe module (number of channels is software upgradeable)

Related Industries & Technologies