Contact an Expert

InfiniiVision 6000 X-Series DSO and MSO Oscilloscope

  • 6000X and S joint launch1 GHz – 6 GHz bandwidth upgradable models are only 6” (15 cm) deep, 15 lbs (6.8 kg)
  • 12.1-inch capacitive multi-touch screen with InfiniiScan Zone touch trigger
  • Industry leading noise floor and waveform update rate
  • Standard histogram and color grade, plus enhanced color FFT
  • Optional jitter and real-time eye diagram analysis
  • The power of 6 integrated instruments in 1, fully upgradable: Oscilloscope, 16 digital channels, serial protocol trigger and decode (option), dual-channel function/arbitrary waveform generator (option), 3-digit digital voltmeter (option), 10-digit counter and totalizer (option)
  • Voice control in 14 languages

    Request a Quote

Compare all 6000 X-Series oscilloscopes (4)

Find an Oscilloscope

  • DSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 channels DSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 channels (1) 

    DSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • DSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 channels DSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 channels (1) 

    DSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • MSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 + 16 channels MSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 + 16 channels (1) 

    MSOX6002A Oscilloscope: 1 GHz – 6 GHz, 2 + 16 channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate
       

  • MSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 + 16 channels MSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 + 16 channels (1) 

    MSOX6004A Oscilloscope: 1 GHz – 6 GHz, 4 + 16 channels

    • 1 GHz
    • 12.1-inch capacitive, multi-touch display
    • Optional integrated capabilities of up to 6 instruments in 1 scope
    • 450,000 wfms/s update rate