Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

TrueIR Series Thermal Imagers

Find potential problems more quickly with the higher resolution and affordability of the U5850 series TrueIR thermal imagers. Get 320 x 240 pixels of in-camera fine resolution from its detector resolution of 160 x 120 pixels. With the built-in image logging capability, easily track performance of the system you monitor at a specific interval. Plus, you can analyze temperature changes over time with trending graph.

Coupled with the powerful manual focus feature, users can focus on an object as close as 10 cm away – our solution provides clearer and sharper thermal images that reveal finer details.

  • Identify abnormalities faster with 4x more in-camera fine resolution
  • Monitor temperature changes through image logging and temperature trending capabilities
  • Ability to focus on objects as close as 10 cm away
  • Compact, lightweight, ergonomic
  • High temperature range (up to 1200 °C)
  • Easy-to-use customizable color palette
  • Configurable quick access buttons to easily change settings with one hand
  • Long product warranty - 3 years
     
  • U5855A TrueIR Thermal Imager, 350°C U5855A TrueIR Thermal Imager, 350°C 

    U5855A TrueIR Thermal Imager, 350°C

    • Identify abnormalities faster with 4x more in-camera fine resolution
    • Monitor temperature changes through image logging and temperature trending capabilities
    • Ability to focus on objects as close as 10 cm away
       

  • U5856A TrueIR Thermal Imager, 650 °C U5856A TrueIR Thermal Imager, 650 °C 

    U5856A TrueIR Thermal Imager, 650 °C

    • Identify abnormalities faster with 4x more in-camera fine resolution
    • Monitor temperature changes through image logging and temperature trending capabilities
    • Ability to focus on objects as close as 10 cm away
       

  • U5857A TrueIR Thermal Imager, 1200 °C U5857A TrueIR Thermal Imager, 1200 °C 

    U5857A TrueIR Thermal Imager, 1200 °C

    • Identify abnormalities faster with 4x more in-camera fine resolution
    • Monitor temperature changes through image logging and temperature trending capabilities
    • Ability to focus on objects as close as 10 cm away