Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

33600A Series Waveform Generators, 80 & 120 MHz

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

80 & 120 MHz 33600A Series waveform generators with Keysight exclusive Trueform technology.
Generate Trueform arbitrary waveforms with less jitter, more fidelity and greater resolution.

Limited time offer: Receive a FREE memory upgrade with purchase.

Compare All Waveform Generators (4)

Find a Function Generator

  • 33611A Waveform Generator, 80 MHz, 1-Channel 33611A Waveform Generator, 80 MHz, 1-Channel (1) 

    33611A Waveform Generator, 80 MHz, 1-Channel

    • 80 MHz frequency range
    • 1-channel
    • Optional 64 M arb memory
    • Optional GPIB interface
       

  • 33612A Waveform Generator, 80 MHz, 2-Channel 33612A Waveform Generator, 80 MHz, 2-Channel (1) 

    33612A Waveform Generator, 80 MHz, 2-Channel

    • 80 MHz frequency range
    • 2-channel
    • Optional 64 M arb memory
    • Optional GPIB interface

  • 33621A Waveform Generator, 120 MHz, 1-Channel 33621A Waveform Generator, 120 MHz, 1-Channel (1) 

    33621A Waveform Generator, 120 MHz, 1-Channel

    • 120 MHz frequency range
    • 1-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface

  • 33622A Waveform Generator, 120 MHz, 2-Channel 33622A Waveform Generator, 120 MHz, 2-Channel (1) 

    33622A Waveform Generator, 120 MHz, 2-Channel

    • 120 MHz frequency range
    • 2-channel
    • 1 GSa/s sampling rate
    • Optional 64 M samples per channel
    • Optional GPIB interface