Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1450A/60A Series Handheld Insulation Resistance Tester

The U1450A and U1460A series insulation resistance testers are ideal for predictive and preventive maintenance measurement tasks in electrical and industrial applications. With their vast measurement capabilities, efficient automated report generation and high durability, you can accomplish more in a day’s work with the Keysight U1450A and U1460A series insulation resistance testers.

By adding a U1117A Bluetooth® adapter to these handhelds, you are able to perform tests remotely using a Windows PC or on iOS/ Android smart devices.

Also, get test reports generated automatically with the insulation resistance testers’ complimentary reporting software. These test reports can be generated in a tabulated or graphical form for easy interpretation and analysis.

All five models from these U1450A and U1460A series are certified to IP 67 and tested to withstand drops of up to three meters (10 feet), letting you carry out tests with full confidence even in harsh working conditions. What’s more, you can perform various measurements (eg: measure voltage, current, continuity, capacitance etc) with the built-in digital multimeter. You get to adjust the test voltages from 10 V to 1.1 kV in 1 V steps (on selected models) to test unique applications and sensitive device under tests (DUTs).
 

Features

  • Wireless insulation resistance testing via PC or iOS/Android based devices
  • Automatic test report generation
  • Measure up to 260 GΩ
  • Timed / PI / DAR test
  • Adjustable test output voltage from 10 V to 1.1 kV1
  • 4.5 digit DMM with OLED display, basic2 and full featured3
  • IP 67 rated, 3 meter (10 feet) drop proof
  • CAT III 1000 V / CAT IV 600 V
     

1 U1453A/U1461A
2 U1453A
3 U1461A
 

Watch how to eliminate more reporting errors and generate test reports quickly with Keysight U1450A/60A Series Insulation Resistance Tester:

  • U1451A Insulation Resistance Tester, 250V to 1kV U1451A Insulation Resistance Tester, 250V to 1kV 

    U1451A Insulation Resistance Tester, 250V to 1kV

    • Wireless testing and report generation
    • Automatic test report generation
    • 250 V /500 V /1000 V test voltages
    • Measure up to 66 GΩ
    • Timed test
    • IP 67 rated, CAT III 1000V/CAT IV 600V

  • U1452A Insulation Resistance Tester, 50V to 1000V U1452A Insulation Resistance Tester, 50V to 1000V 

    U1452A Insulation Resistance Tester, 50V to 1000V

    • Wireless testing and report generation
    • 50 V/100 V/250 V /500 V /1000 V test voltages
    • Measure up to 260 GΩ
    • Timed/PI/DAR test
    • IP 67 rated
    • CAT III 1000V/CAT IV 600V

  • U1452AT Telecommunications Insulation Resistance Tester, 50V to 100V U1452AT Telecommunications Insulation Resistance Tester, 50V to 100V 

    U1452AT Telecommunications Insulation Resistance Tester, 50V to 100V

    • Wireless testing and report generation
    • 50 V/100 V test voltages
    • Measure up to 66 GΩ
    • Timed/PI/DAR test
    • IP 67 rated
    • CAT III 1000V/CAT IV 600V

  • U1453A Insulation Resistance Tester, OLED display, 50V to 1kV U1453A Insulation Resistance Tester, OLED display, 50V to 1kV 

    U1453A Insulation Resistance Tester, OLED display, 50V to 1kV

    • Wireless testing and report generation
    • 50 V/100 V/250 V /500 V/1000 V test voltages
    • Measure up to 260 GΩ
    • Timed/PI/DAR test
    • Adjustable test voltage from 10V to 1.1kV
    • IP 67 rated
    • CAT III 1000 V / CAT IV 600 V
       

  • U1461A Insulation Multimeter, OLED display, 50V to 1kV U1461A Insulation Multimeter, OLED display, 50V to 1kV 

    U1461A Insulation Multimeter, OLED display, 50V to 1kV

    • Wireless testing and report generation
    • 50 V/100 V/250 V /500 V/1000 V test voltages
    • Measure up to 260 GΩ
    • Timed/PI/DAR test
    • Adjustable test voltage from 10V to 1.1kV
    • 4.5 digit full featured DMM with OLED display
    • IP 67 rated
    • CAT III 1000 V / CAT IV 600 V