Easily achieve your tough manufacturing goals and meet tighter schedules for today’s multi-format devices and femtocells using X-Series measurement applications for the EXM and EXF wireless test set. These standards-compliant, technology-specific cellular and wireless connectivity measurement applications help you quickly ramp up production, and optimize full-volume manufacturing. With X-Series measurement applications and the EXM and EXF you can solve today and evolve tomorrow.

  • Enables you to characterize, troubleshoot and rapidly create test code for the manufacture of your design.
  • Based on the library of X-Series measurement applications for benchtop signal analyzers
  • Offered as a measurement only application for use with the 5-pack/50-pack options for waveform playback or as a measurement and waveform application (on EXM only) for playback of unlimited waveforms of the purchased format

Want help or have questions?