Contact an Expert

Compare Products

Real-Time Spectrum Analyzer (RTSA)

View Product Collection Details

Prices are subject to change without notice.

Select Features

7 of 7 product matches

Sort:
Product Maximium Real-time Bandwidth Min Duration for 100% Probability of Intercept Detectable Signal Duration w/ Signal to Mask > 60 dB Spur Free Dynamic Range Frequency Range Maximum Analysis Bandwidth DANL at 2 GHz, No Preamp DANL at 10 GHz, No Preamp Phase Noise at 1 GHz 10 kHz offset Applications with Frequency Mask Trigger
N9040B-RT1 Real-time Analysis up to 510 MHz, Basic Detection N9040B-RT1 Real-time Analysis up to 510 MHz, Basic Detection

Typically Configured Price: n/a

How to Buy or Rent

  • 509.5 MHz
  • 17.17 us
  • 11.42 ns
  • 75 dBc
3 Hz to
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ External mixers to 325
  • 510 MHz
  • -155 dBm
  • -157 dBm/Hz
-136 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9040B-RT2 Real-time Analysis up to 510 MHz, Optimum Detection N9040B-RT2 Real-time Analysis up to 510 MHz, Optimum Detection

Typically Configured Price: n/a

How to Buy or Rent

  • 509.5 MHz
  • 3.51 us
  • 3.33 ns
  • 75 dBc
3 Hz to
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ External mixers to 325
  • 510 MHz
  • -155 dBm
  • -157 dBm/Hz
-136 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9030A-RT1 Real-time Analysis up to 160 MHz, Basic Detection N9030A-RT1 Real-time Analysis up to 160 MHz, Basic Detection
  • 85 MHz
  • 15 us
  • 11.42 ns
  • 75 dBc
3 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ 43 GHz
■ 44 GHz
■ 50 GHz
■ External mixers to 325 GHz
  • 160 MHz
  • -155 dBm
  • -151 dBm/Hz
-132 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9030A-RT2 Real-time Analysis up to 160 MHz, Optimum Detection N9030A-RT2 Real-time Analysis up to 160 MHz, Optimum Detection
  • 160 MHz
  • 3.57 us
  • 7 ns
  • 75 dBc
3 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ 43 GHz
■ 44 GHz
■ 50 GHz
■ External mixers to 325 GHz
  • 160 MHz
  • -155 dBm
  • -151 dBm/Hz
-132 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9020A-RT1 Real-time Analysis up to 160 MHz, Basic Detection N9020A-RT1 Real-time Analysis up to 160 MHz, Basic Detection
  • 160 MHz
  • 15 us
  • 11.42 ns
  • 72 dBc
10 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ External mixers to 325 GHz
  • 160 MHz
  • -152 dBm/Hz
  • -151 dBm/Hz
-106 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9020A-RT2 Real-time Analysis up to 160 MHz, Optimum Detection N9020A-RT2 Real-time Analysis up to 160 MHz, Optimum Detection
  • 160 MHz
  • 3.57 us
  • 7 ns
  • 72 dBc
10 Hz to
■ 3.6 GHz
■ 8.4 GHz
■ 13.6 GHz
■ 26.5 GHz
■ External mixers to 325 GHz
  • 160 MHz
  • -152 dBm/Hz
  • -151 dBm/Hz
-106 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer
N9038A-RT1 Real-Time Spectrum Analysis up to 85 MHz BW, Basic Detection N9038A-RT1 Real-Time Spectrum Analysis up to 85 MHz BW, Basic Detection

Typically Configured Price: n/a

How to Buy or Rent

  • 85 MHz
  • 17 us
n/a
  • 76 dBc
10 Hz to
■3.6 GHz
■8.4 GHz
■26.5 GHz
■44 GHz
  • 85 MHz
  • -150 dBm/Hz
  • -147 dBm/Hz
-106 dBc/Hz
  • 89600 VSA software
  • Real-Time Spectrum Analyzer