Contact an Expert

Utility Software

From simple connection to programmatic control, Keysight provides all the software tools necessary to accelerate the process. Compatible with the most common interfaces (GPIB, RS-232, LAN, PXI, and USB), Keysight’s IO Libraries will quickly discover and configure instruments. Once the connection is established, Command Expert can control instruments using IVI-COM drivers and Standard Commands for Programmable Instruments (SCPI) Command Sets. Instrument drivers provide a higher-level and more abstract view of the instrument. IntuiLink software links an instrument to some PC applications. BenchVue software offers multiple instrument measurement visibility and data capture from a PC or mobile device with no programming.

  • IO Libraries Suite IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments
       

  • Instrument Drivers Instrument Drivers 

    Instrument Drivers

    • Provide higher-level interface that helps to provide a more abstract view of the instrument that is easier to understand.
    • Instrument drivers also provide a common framework so that a test engineer can move quickly, and productively, between instruments without having to learn everything from scratch.

  • Keysight License Manager Keysight License Manager 

    Keysight License Manager

    • Install licenses for new capability
    • Transport licenses from one instrument to another
    • Remove licenses for capability no longer needed
    • Available at no-charge for use with Keysight supported instruments
       

  • Command Expert Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

  • BenchVue Software BenchVue Software 

    BenchVue Software

    • Multiple instrument measurement visibility and data capture accelerates testing
    • Simple point-and-click and capture operation speeds and simplifies common tasks
    • Mobile apps lets you monitor long running tests and control your bench from anywhere

  • Calibration & Adjustment Software for Self-Maintainers Calibration & Adjustment Software for Self-Maintainers 

    Calibration & Adjustment Software for Self-Maintainers

    N7800A Test Management Executive software plus multiple Calibration and Adjustment applications

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up