Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA and ENA series network analyzers.

  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • Time domain, gain compression, pulse, noise figure, permittivity, permeability, TDR/TDT, etc

Compare All in this Product Collection (76)

Find a Product

  • S93007A Automatic Fixture Removal S93007A Automatic Fixture Removal (1) 

    S93007A Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers
    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Fixed Node locked – Perpetual license is shipped with the product

  • S96007A Automatic Fixture Removal S96007A Automatic Fixture Removal (1) 

    S96007A Automatic Fixture Removal

    • Easiest way to remove fixture effects from non-coaxial device measurements
    • Extract fixture S-parameters from 2x thru or one-port measurements
    • Step-by-step wizard to characterize your fixture and remove it from your measurements

  • S96082A Scalar Mixer/Converter Measurements S96082A Scalar Mixer/Converter Measurements (1) 

    S96082A Scalar Mixer/Converter Measurements

    • Intuitive user interface for mixer/converter meas.
    • Frequency-offset sweep
    • Controls external signal generators and power meters
    • Match-corrected conversion loss meas.
    • Phase or group delay meas. of mixer/converter


     

  • S96086A Gain-Compression Measurements S96086A Gain-Compression Measurements (1) 

    S96086A Gain-Compression Measurements

    • Gain compression application for E5080A
    • SMART Sweep is very fast and easy-to-use for gain compression measurements
    • Complete amplifier characterization with 2-dimensional sweeps, choice of sweep frequency per power, or sweep power per frequency

  • S96790A Measurement Wizard Assistant (MWA) Software S96790A Measurement Wizard Assistant (MWA) Software (1) 

    S96790A Measurement Wizard Assistant (MWA) Software

    • Available for the E5080A and E5092A config. multiport test set
    • Simplify multiport device measurements
    • Easy and fast measurement setup with step-by-step setup wizard
    • Measurement connectivity matrix with multiport test set


     

  • S93010A Time Domain Analysis S93010A Time Domain Analysis (1) 

    S93010A Time Domain Analysis

    • Time domain measurement capability for all PNA Series B network analyzers
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93015A Dynamic Uncertainty for S-Parameter Measurements S93015A Dynamic Uncertainty for S-Parameter Measurements (1) 

    S93015A Dynamic Uncertainty for S-Parameter Measurements

    • Dynamic and real-time measurement uncertainty estimation
    • Uncertainty is displayed on the screen with actual measurement traces
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93025A Basic Pulsed-RF Measurements S93025A Basic Pulsed-RF Measurements (1) 

    S93025A Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93026A Advanced Pulsed-RF Measurements S93026A Advanced Pulsed-RF Measurements (1) 

    S93026A Advanced Pulsed-RF Measurements

    • Advanced pulsed-RF measurements adding the narrowband-detection method
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Fixed Node locked – Perpetual license is shipped with the product

  • S93029A Noise Figure Measurements with Vector Correction S93029A Noise Figure Measurements with Vector Correction (1) 

    S93029A Noise Figure Measurements with Vector Correction

    • High-accuracy noise figure/power measurement up to 67 GHz
    • Utilizing Keysights unique vector-source-correction technique
    • Required Option 029 to use the low-noise receiver
    • Fixed Node locked – Perpetual license is shipped with the product