Contact an Expert

InfiniiVision 4000 X-Series DSO and MSO Oscilloscope

Free Oscilloscope Software ApplicationsThe oscilloscope experience redefined - Get a quote today!

Experience the speed:

  • Industry’s fastest 1,000,000 waveforms/sec update rate
  • MegaZoom IV uncompromised smart memory technology
  • Standard segmented memory

Experience the usability:

  • Industry-exclusive capacitive touch screen technology and interface designed for touch
  • Industry’s largest 12.1-inch display
  • Innovative InfiniiScan Zone touch triggering

Experience the integration:

  • Get 5 instruments in 1: oscilloscope, logic analyzer (MSO), serial protocol analyzer (including USB), dual-channel WaveGen, and 3-digit voltmeter
  • Full upgradability, including bandwidth

See the entire InfiniiVision family of oscilloscopes

Best in Test 2013   

Compare All 4000 X-Series Oscilloscopes (16)

Find an Oscilloscope

  • DSOX4022A Oscilloscope: 200 MHz, 2 Channels DSOX4022A Oscilloscope: 200 MHz, 2 Channels (1) 

    DSOX4022A Oscilloscope: 200 MHz, 2 Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • MSOX4022A Oscilloscope: 200 MHz, 2 + 16 Channels MSOX4022A Oscilloscope: 200 MHz, 2 + 16 Channels (1) 

    MSOX4022A Oscilloscope: 200 MHz, 2 + 16 Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • DSOX4024A Oscilloscope: 200 MHz, 4 Channels DSOX4024A Oscilloscope: 200 MHz, 4 Channels (1) 

    DSOX4024A Oscilloscope: 200 MHz, 4 Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • MSOX4024A Oscilloscope: 200 MHz, 4 + 16 Channels MSOX4024A Oscilloscope: 200 MHz, 4 + 16 Channels (1) 

    MSOX4024A Oscilloscope: 200 MHz, 4 + 16 Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • DSOX4032A Oscilloscope: 350 MHz, 2 Channels DSOX4032A Oscilloscope: 350 MHz, 2 Channels (1) 

    DSOX4032A Oscilloscope: 350 MHz, 2 Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • MSOX4032A Oscilloscope: 350 MHz, 2 + 16 Channels MSOX4032A Oscilloscope: 350 MHz, 2 + 16 Channels (1) 

    MSOX4032A Oscilloscope: 350 MHz, 2 + 16 Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • DSOX4034A Oscilloscope: 350 MHz, 4 Channels DSOX4034A Oscilloscope: 350 MHz, 4 Channels (1) 

    DSOX4034A Oscilloscope: 350 MHz, 4 Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • MSOX4034A Oscilloscope: 350 MHz, 4 + 16 Channels MSOX4034A Oscilloscope: 350 MHz, 4 + 16 Channels (1) 

    MSOX4034A Oscilloscope: 350 MHz, 4 + 16 Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • DSOX4052A Oscilloscope: 500 MHz, 2 Channels DSOX4052A Oscilloscope: 500 MHz, 2 Channels (1) 

    DSOX4052A Oscilloscope: 500 MHz, 2 Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • MSOX4052A Oscilloscope: 500 MHz, 2 + 16 Channels MSOX4052A Oscilloscope: 500 MHz, 2 + 16 Channels (1) 

    MSOX4052A Oscilloscope: 500 MHz, 2 + 16 Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • Upgrades for the InfiniiVision 4000 X-Series Oscilloscopes Upgrades for the InfiniiVision 4000 X-Series Oscilloscopes 

    Upgrades for the InfiniiVision 4000 X-Series Oscilloscopes