Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

3 of 3 product matches

Sort:
Product Data-rate Range Internal/External Clock PRBS Pattern Differential Outputs Data Output Amplitude (single-ended)
N4970A PRBS Generator 10 Gb/s [Discontinued] N4970A PRBS Generator 10 Gb/s [Discontinued]

Base Price: n/a

0.05 to 12.5 Gb/s Operates at one rate at ~10 Gb/s with internal clock source (choice of 6 rates) or from 0.05 to 12.5 Gb/s with external clock source 2^7-1, 2^10-1, 2^15-1,  2^23-1, 2^31-1, NRZ Yes 300 mV pp typical, fixed
N4974A PRBS Generator 44 Gb/s N4974A PRBS Generator 44 Gb/s 22 to 44 Gb/s Operates at one rate with internal clock source (either 40, 28, or 25 Gb/s) or from 22 to 44 Gb/s with external half rate clock source 2^7-1, 2^15-1,  2^31-1, NRZ Yes 500 mV pp typ, fixed
N4975A PRBS Generator 56 Gb/s [Discontinued] N4975A PRBS Generator 56 Gb/s [Discontinued]

Base Price: n/a

39.8 to 56 Gb/s Operates at 56 Gb/s with internal clock source or from 39.8 to 56 Gb/s with external quarter rate clock source 2^15-1, NRZ
Divided clock: 1010 or 1100
Yes 200 to 400 mV adjustable