Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

33500B Series Trueform Waveform Generators, 20 & 30 MHz

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Limited time offer: Receive a FREE memory upgrade with purchase.

Compare All Trueform Waveform Generators (8)

Find a Function Generator

  • 33509B Waveform Generator, 20 MHz, 1-Channel 33509B Waveform Generator, 20 MHz, 1-Channel (1) 

    33509B Waveform Generator, 20 MHz, 1-Channel

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities

  • 33510B Waveform Generator, 20 MHz, 2-Channel 33510B Waveform Generator, 20 MHz, 2-Channel (1) 

    33510B Waveform Generator, 20 MHz, 2-Channel

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz and add arbitrary waveform capabilities
       

  • 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb 33511B Waveform Generator, 20 MHz, 1-Channel, with Arb (1) 

    33511B Waveform Generator, 20 MHz, 1-Channel, with Arb

    • 20 MHz frequency range
    • 1-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33512B Waveform Generator, 20 MHz, 2-Channel with Arb 33512B Waveform Generator, 20 MHz, 2-Channel with Arb (1) 

    33512B Waveform Generator, 20 MHz, 2-Channel with Arb

    • 20 MHz frequency range
    • 2-channel
    • 160 MSa/s sampling rate
    • Easily upgrade to 30 MHz
       

  • 33519B Waveform Generator, 30 MHz, 1-Channel 33519B Waveform Generator, 30 MHz, 1-Channel (1) 

    33519B Waveform Generator, 30 MHz, 1-Channel

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33520B Waveform Generator, 30 MHz, 2-Channel 33520B Waveform Generator, 30 MHz, 2-Channel (1) 

    33520B Waveform Generator, 30 MHz, 2-Channel

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate
    • Easily upgrade to add arbitrary waveform capabilities
       

  • 33521B Waveform Generator, 30 MHz, 1-Channel with Arb 33521B Waveform Generator, 30 MHz, 1-Channel with Arb (1) 

    33521B Waveform Generator, 30 MHz, 1-Channel with Arb

    • 30 MHz frequency range
    • 1-channel
    • 250 MSa/s sampling rate
       

  • 33522B Waveform Generator, 30 MHz, 2-Channel with Arb 33522B Waveform Generator, 30 MHz, 2-Channel with Arb (1) 

    33522B Waveform Generator, 30 MHz, 2-Channel with Arb

    • 30 MHz frequency range
    • 2-channel
    • 250 MSa/s sampling rate