Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Reference Solution

Creating the solution you need

As you seek solutions to evolving test challenges, Keysight Reference Solutions provide the right combination of hardware, software, and measurement expertise through programming examples – highly optimized for specific applications. Reference Solutions show you how to get the most out of your test equipment, helping you achieve half the time to insight.

Keysight Reference Solutions:

  • Increase confidence in solving your test challenges
  • Enable quick evaluation of the test solution’s performance & capability for a specific application
  • Dramatically reduce the time it takes to integrate a new test system into a test environment
  • Leverage Keysight’s measurement expertise and software for specific application requirements

In specialized applications, Keysight and our Solutions Partners are ready to work with you to define and integrate your next-generation test solution.

The PXI and AXIe solutions described below have been designed to fit with specific applications, and leverage modular scalability, footprint and performance. Each Reference Solution can easily be customized to meet your own test needs.

Look to Keysight in modular—and achieve half the time to insight with Keysight Reference Solutions.


 

  • 5G Channel Sounding, Reference Solution 5G Channel Sounding, Reference Solution 

    5G Channel Sounding, Reference Solution

    • Signal generation up to 44 GHz w/ 2 GHz modulation BW
    • Signal analysis up to 50 GHz w/ 1 GHz analysis BW
    • Chan-to-Chan phase coherence < 1 deg, nominal
    • On-board FPGAs, real-time data processing, up to 250 MB/s per-chan streaming to RAID

  • 5G Waveform Generation and Analysis Testbed, Reference Solution 5G Waveform Generation and Analysis Testbed, Reference Solution 

    5G Waveform Generation and Analysis Testbed, Reference Solution

    • Generate and analyze candidate 5G waveforms: custom IQ, OFDM, FBMC
    • Scalable modulation bandwidths and frequency bands
    • Supports many topologies for transmitter/receiver testing (IQ, IF, RF, microwave, millimeter-wave)

  • 802.11ad Testbed, Reference Solution 802.11ad Testbed, Reference Solution 

    802.11ad Testbed, Reference Solution

    • Generate/analyze coded 802.11ad waveforms w/ flexible parameters
    • Precorrect waveforms, I/Q imbalances & channel response
    • Supports topologies, Tx/Rx testing (IQ, IF, RF, microwave, mm-wave)
    • Independent reference, debug & validate hardware

  • DDR4 Functional/Protocol Debug and Analysis Reference Solution DDR4 Functional/Protocol Debug and Analysis Reference Solution 

    DDR4 Functional/Protocol Debug and Analysis Reference Solution

    • Confidently follow signal flow in your system to resolve issues
    • Validate protocol compliance and accurately identify failures
    • Anticipate signal integrity issues with bus level signal integrity insight
       

  • DDR4 Parametric Test Reference Solution DDR4 Parametric Test Reference Solution 

    DDR4 Parametric Test Reference Solution

    • Complete DDR4 debug, analysis and compliance testing
    • 100% parametric test coverage in accordance to JEDEC specifications
    • Fast DDR4 protocol decode capability
    • Superior signal integrity BGA probing
       

  • Digital Interconnect Test System, Reference Solution Digital Interconnect Test System, Reference Solution 

    Digital Interconnect Test System, Reference Solution

    • Provides full signal integrity analysis of high-speed digital interconnects up to 32-ports
    • Performs multi-domain analysis including time, frequency, eye diagrams, crosstalk, skew and much more
    • PLTS with API provides fast and easy measurements

  • Digital Interconnect Test System, Reference Solution Digital Interconnect Test System, Reference Solution 

    Digital Interconnect Test System, Reference Solution

    • Provides full signal integrity analysis of high-speed digital interconnects up to 32-ports
    • Performs multi-domain analysis including time, frequency, eye diagrams, crosstalk, skew and much more
    • PLTS with API provides fast and easy measurements

  • E-Band Signal Analysis Reference Solution E-Band Signal Analysis Reference Solution 

    E-Band Signal Analysis Reference Solution

    • mmW modulation bandwidth up to 2.5 GHz
    • 55/60 GHz to 90 GHz E-band frequency range coverage
    • Baseband / IF analysis frequency range coverage up to 33 GHz
    • Lower-cost E-band analysis capability
       

  • LTE/LTE-Advanced Multi-Channel, Reference Solution LTE/LTE-Advanced Multi-Channel, Reference Solution 

    LTE/LTE-Advanced Multi-Channel, Reference Solution

    • Up to 4x4 time synchronized MIMO
    • 1 MHz to 3 GHz or 6 GHz
    • Up to 160 MHz
    • < 20 ns channel-to-channel synchronization

  • Multi-Channel Antenna Calibration, Reference Solution Multi-Channel Antenna Calibration, Reference Solution 

    Multi-Channel Antenna Calibration, Reference Solution

    A multi-channel antenna test reference solution provides narrow-band antenna calibration: scalable channel count, antenna receive channels downconversion options, selectable analysis BW, and RF/microwave sources/LO choices.

  • Multi-Emitter Scenario Generator, Reference Solution Multi-Emitter Scenario Generator, Reference Solution 

    Multi-Emitter Scenario Generator, Reference Solution

    • 10 MHz to 40 GHz
    • Fast frequency switching and amplitude settling: < 180 ns in list mode (frequency, amplitude, phase)
    • Minimum pulse width: 10 ns
    • Linear chirp width: 10 to 25% of center frequency

  • Power Integrity Analyzer Reference Solution Power Integrity Analyzer Reference Solution 

    Power Integrity Analyzer Reference Solution

    • Solutions optimized to measure power rail noise
    • Easy and efficient debugging solutions for power quality analysis
    • Supports up to ± 24 V offset
       

  • Radio Test Solution Radio Test Solution 

    Radio Test Solution

    • RF and audio signal generation and analysis
    • AM/FM, APCO P25, Tetra, DMR, dPMR, ARIB T98/T61/T102, NXDN
    • Tx and Rx measurements: hum and noise, harmonics and spur, SINAD and THD, SNR, sensitivity, and modulation quality

  • Remote Radio Head Test, Reference Solution Remote Radio Head Test, Reference Solution 

    Remote Radio Head Test, Reference Solution

    • Increase test throughput
    • Reduce overall cost and resources
    • Gain confidence using CPRI with a comprehensive solution

  • Satellite Signal Monitoring, Reference Solution Satellite Signal Monitoring, Reference Solution 

    Satellite Signal Monitoring, Reference Solution

    • Shared 27 GHz VSA, multi-band, power spectrum scanning & digital demodulation
    • Low power and weight
    • Cost efficient
    • Easy to scale # of scanned bands
    • Also available w/ 27 GHz VSA each band, parallel acquisitions all bands

  • Small Cell Test, Reference Solution Small Cell Test, Reference Solution 

    Small Cell Test, Reference Solution

    • Cellular: UMTS, LTE FDD, LTE TDD
    • Wireless Connectivity: WLAN

  • VoLTE Battery Test, Reference Solution VoLTE Battery Test, Reference Solution 

    VoLTE Battery Test, Reference Solution

    • Simplified product structure
    • Fully compliant w/ VoLTE battery test plans
    • Automation test scripts: multiple radio access technologies, protocol logging tool, IMS/SIP environment, battery drain test w/ DC power source, modules & analysis software

  • Wideband Signal Analysis for Satellite Test, Reference Solution Wideband Signal Analysis for Satellite Test, Reference Solution 

    Wideband Signal Analysis for Satellite Test, Reference Solution

    • Up to 50 GHz
    • > 1 GHz analysis bandwidth
    • Analyze & demodulate both commercial or custom formats
    • Integrated record & playback of IQ data
    • High performance: aerospace, defense, commercial communications & more

  • S5020A FD-MIMO Multi-Channel, Reference Solution S5020A FD-MIMO Multi-Channel, Reference Solution 

    S5020A FD-MIMO Multi-Channel, Reference Solution

    • Improve your efficiency, confidence and time to market
    • Validate your base-station FD-MIMO parametric performance & beam-steering
    • Scale to 64 and more channels, at up to 40 GHz

  • S8890A Wireless Device Functional Test Reference Solution S8890A Wireless Device Functional Test Reference Solution 

    S8890A Wireless Device Functional Test Reference Solution

    • LTE TDD, LTE FDD, LTE NB-IoT, W-CDMA, GSM signaling

    • Data Performance/Throughput

    • VoLTE IMS/SIP

    • Battery Drain

  • TS-8989 Automotive Body and Safety Test Reference Solution TS-8989 Automotive Body and Safety Test Reference Solution 

    TS-8989 Automotive Body and Safety Test Reference Solution

    • Automotive electronics Body and Electronics reference solution

  • Y1299A Startup Kits Y1299A Startup Kits 

    Y1299A Startup Kits

    The Y1299A Startup kit is a solution specific kit containing start up instructions and example programs.