Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Model Builder Program -- Complete Silicon Turnkey Device Modeling Software

Model Builder Program (MBP) is a one-stop solution that provides both automation and flexibility for high-volume model generation. MBP includes automated extraction packages for industry standard models as well as an open interface for modeling strategy customization. Turnkey solutions are also provided for the advanced statistical and mismatch model extraction, layout proximity effects (LPE) modeling, static random access memory (SRAM) cell modeling, HVMOS modeling, scalable Inductor modeling and corner library generation.

Key Benefits of MBP

  • Automated extraction packages and the internal engine to increase modeling productivity.
  • Script environment to increase the flexibility for customization.
  • User friendly GUI and a rich set of modeling utilities to further increase the working efficiency and improve model quality.

Learn about MBP

  • W8601EP MBP Core Environment W8601EP MBP Core Environment 

    W8601EP MBP Core Environment

    Model Builder Program (MBP) Core Environment software perpetual license.

  • W8602EP MBP BSIMSOI Model Generation W8602EP MBP BSIMSOI Model Generation 

    W8602EP MBP BSIMSOI Model Generation

    Model Builder Program (MBP) BSIMSOI Model Generation software module perpetual license.

  • W8603EP MBP PSP Model Generation W8603EP MBP PSP Model Generation 

    W8603EP MBP PSP Model Generation

    Model Builder Program (MBP) PSP Model Generation software module perpetual license.

  • W8604EP MBP HiSIM2 Model Generation W8604EP MBP HiSIM2 Model Generation 

    W8604EP MBP HiSIM2 Model Generation

    Model Builder Program (MBP) HiSIM2 Model Generation software module perpetual license.

  • W8605EP MBP HiSIM_HV Model Generation W8605EP MBP HiSIM_HV Model Generation 

    W8605EP MBP HiSIM_HV Model Generation

    Model Builder Program (MBP) HiSIM_HV Model Generation software module perpetual license.

  • W8606EP MBP VBIC Model Generation W8606EP MBP VBIC Model Generation 

    W8606EP MBP VBIC Model Generation

    Model Builder Program (MBP) VBIC Model Generation software module perpetual license.

  • W8607EP MBP HICUM Model Generation W8607EP MBP HICUM Model Generation 

    W8607EP MBP HICUM Model Generation

    Model Builder Program (MBP) HICUM Model Generation software module perpetual license.

  • W8609EP MBP MEXTRAM Model Generation W8609EP MBP MEXTRAM Model Generation 

    W8609EP MBP MEXTRAM Model Generation

    Model Builder Program (MBP) MEXTRAM Model Generation software module perpetual license.

  • W8611EP MBP Stress Model Extraction W8611EP MBP Stress Model Extraction 

    W8611EP MBP Stress Model Extraction

    Model Builder Program (MBP) Stress Model Extraction software module perpetual license.

  • W8612EP MBP RF Model Extraction W8612EP MBP RF Model Extraction 

    W8612EP MBP RF Model Extraction

    Model Builder Program (MBP) RF Model Extraction software module perpetual license.

  • W8613EP MBP Verilog-A Model Support W8613EP MBP Verilog-A Model Support 

    W8613EP MBP Verilog-A Model Support

    Model Builder Program (MBP) Verilog-A Model Support software module perpetual license.

  • W8614EP MBP Reliability Module MOSRA - TMI W8614EP MBP Reliability Module MOSRA - TMI 

    W8614EP MBP Reliability Module MOSRA - TMI

    Model Builder Program (MBP) Reliability Module MOSRA - TMI software module perpetual license.

  • W8615EP BSIM6 Model Generation W8615EP BSIM6 Model Generation 

    W8615EP BSIM6 Model Generation

    • Turn-key extraction flow
    • Fully customizable
    • Easy to use

  • W8616EP BSIM-CMG Model Generation W8616EP BSIM-CMG Model Generation 

    W8616EP BSIM-CMG Model Generation

    • Turn-key extraction flow
    • Fully customizable
    • Easy to use

  • W8617EP MBP BSIM-IMG Model Generation W8617EP MBP BSIM-IMG Model Generation 

    W8617EP MBP BSIM-IMG Model Generation

    Model Builder Program (MBP) BSIM-IMG Model Generation software module perpetual license.

  • W8618EP MBP MOS66 Model Generation W8618EP MBP MOS66 Model Generation 

    W8618EP MBP MOS66 Model Generation

    Model Builder Program (MBP) MOS66 Model Generation software module perpetual license.

  • W8619EP MBP Viewer W8619EP MBP Viewer 

    W8619EP MBP Viewer

    Model Builder Program (MBP) Viewer software module perpetual license.

  • W8620EP MBP Statistical Model Generation W8620EP MBP Statistical Model Generation 

    W8620EP MBP Statistical Model Generation

    Model Builder Program (MBP) Statistical Model Generation software module perpetual license.

  • W8622EP MBP SRAM Memory Modeling W8622EP MBP SRAM Memory Modeling 

    W8622EP MBP SRAM Memory Modeling

    • Support for the simulation of SRAM cell-level figures of merit (FOMs)
    • Ease of tuning parameters from different model components
    • Support for the comparison of different SRAM cell models

  • W8624EP MBP Silicon Model Extraction Package W8624EP MBP Silicon Model Extraction Package 

    W8624EP MBP Silicon Model Extraction Package

    Model Builder Program (MBP) silicon model extraction package software module perpetual license.

  • W8625BP MBP/IC-CAP Bundle W8625BP MBP/IC-CAP Bundle 

    W8625BP MBP/IC-CAP Bundle

    • Customize and run your own extraction routines in IC-CAP
    • Utilize the existing extraction packages in MBP for the popular devices and model types including BSIM3, BSIM4, GP, JFET, MOS varactor, resistor, etc.
    • Realize seamless data transfer between IC-CAP and MBP

Related Industries & Technologies